Basic Counter
Seamlessly Sequence Signals and Count Events with PLD Macrocells
-
On this page
About
The Basic Counter component provides a selectable-width up-counter, implemented in PLD macrocells. Use the Basic Counter when the bussed counter value needs to be routed, or when small, basic counter functionality is all that is needed. In a Mux Sequencer, connect the cnt output to the input of a mux to easily sequence signals. In a Small Counter, count level events on the en input without consuming any datapath resources. In a Small Timer, measure the number of clocks between events without consuming any datapath resources.
The 2 to 32-bit counter offers direct access to the count value, along with convenient enable and reset inputs, making it a highly customizable counter circuit.
The Basic Counter component provides a selectable-width up-counter, implemented in PLD macrocells. Use the Basic Counter when the bussed counter value needs to be routed, or when small, basic counter functionality is all that is needed. In a Mux Sequencer, connect the cnt output to the input of a mux to easily sequence signals. In a Small Counter, count level events on the en input without consuming any datapath resources. In a Small Timer, measure the number of clocks between events without consuming any datapath resources.
The 2 to 32-bit counter offers direct access to the count value, along with convenient enable and reset inputs, making it a highly customizable counter circuit.