- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
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
- Gate Driver ICs
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
- PSOC™ Control C1 Arm® Cortex®-M0
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
- Gate Driver ICs for GaN HEMTs
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
- Gate Driver ICs
- Überblick
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Überblick
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Überblick
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Easy power modules
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
Powering AD and ADAS applications with smarter, safer and more efficient Infineon OPTIREG power stage
This application note provides design guidance for implementing the TLF12505A automotive DrMOS power stage in multiphase voltage regulator applications. It covers component selection, PCB layout optimization, thermal management, and utilization of integrated features including current sensing and diode emulation mode. Practical design examples and calculations enable engineers to efficiently develop high-performance power delivery solutions for automotive AD and ADAS systems.
Melden Sie sich für mehr an!! Signup