- Linear voltage regulators for automotive applications
- OPTIREG™ PMIC: Automotive power management ICs
- Automotive switching regulators
- OPTIREG™ System Basis Chips (SBC)
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
Boards & Designs
-
Auf dieser Seite
About
AURIX™ Safety sets the industry standard, leveraging advanced microcontroller technology to deliver unparalleled safety and reliability across diverse automotive and industrial applications
Explore our partner offerings in the Design resources and Partners space below:
- Set of SW tests to support applications with functional safety requirements including “Software-Based Self Test” (SBST) for the CPU core
- Support of system integration with application-dependent tests
- Handling of internal and external watchdogs (SafeWDG)
SBST for non LS CPU – supporting ASIL-B
- The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals. The SBST detects Permanent Random Hardware Faults in the fetch unit and pipelines of non-lockstep CPU cores with a diagnostic coverage level of 90%.
- Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
- The SPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM and is similar in concept to the CPU SBST described above.
AURIX™ Safety sets the industry standard, leveraging advanced microcontroller technology to deliver unparalleled safety and reliability across diverse automotive and industrial applications
Explore our partner offerings in the Design resources and Partners space below:
- Set of SW tests to support applications with functional safety requirements including “Software-Based Self Test” (SBST) for the CPU core
- Support of system integration with application-dependent tests
- Handling of internal and external watchdogs (SafeWDG)
SBST for non LS CPU – supporting ASIL-B
- The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals. The SBST detects Permanent Random Hardware Faults in the fetch unit and pipelines of non-lockstep CPU cores with a diagnostic coverage level of 90%.
- Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
- The SPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM and is similar in concept to the CPU SBST described above.
Share in WeChat
Scan the QR code with your WeChat App to share this page.