EZ-USB™ FX2LP FX2G2 USB 2.0 Peripheral Controller
Introducing USB 480 Mbps to 16-bit data bus with 8051
Infineon's EZ-USB™ FX2LP and EZ-USB™ FX2G2 are the industry’s defacto USB 2.0 peripheral controller, adding a USB high-speed (480 Mbps), full-speed (12 Mbps) and low-speed (1.5 Mbps) connectivity to any system.
The general programmable interface (GPIF) of EZ-USB™ FX2LP and FX2G2 can connect to a processor, an image sensor, an FPGA, or an ASIC. Users can program GPIF (general programmable interface) to behave like a FIFO, an asynchronous SRAM, an address/data multiplexed interface, a CompactFlash, or a proprietary interface.
Features |
EZ-USB™ FX2LP |
EZ-USB™ FX2G2 |
Core |
8051 |
ARM926EJ-S |
Part numbers |
CY7C6801Xx |
CYUSB2014X |
CPU speed |
48 MHz |
200 MHz |
RAM |
16 KB |
512 KB |
Endpoints |
7 |
32 |
Serial interfaces supported |
I2C, UART |
I2C, UART, I2S, SPI |
Flexible programmable interfaces |
GPIF, 48 MHz, 8 – and 16-bit interface |
GPIF II, 100 MHz, 8-, 16-, and 32-bit interface |
USB standard |
USB 2.0 device |
USB 2.0 device, USB 2.0 OTG |
Speeds supported |
High-Speed, Full-Speed |
High-Speed, Full-Speed |
GPIOs |
Up to 40 |
Up to 60 |
JTAG debugger |
Not available |
Supported |
Battery charging spec 1.1 |
No |
Yes |
- Low suspend current makes it ideal for battery-powered applications
- Economical and smaller footprint solution thanks to the integration on chip
- Design flexibility thanks to the GPIF (general programmable interface) architecture
- Biometric scanners
- 3D camera modules
- Industrial cameras
- Portable ultrasound
- Intraoral radiography
- Dental X-ray
- Logic analyzers
- Laser marking stations
- Color sorters
- Wavelength analyzers
- ATM card recycling modules
- Thermal panel printers
- Read the getting startedwith EZ-USB™ FX2LP application note
- Purchase the CY3689 EZ-USB™ FX2LP discovery kit
- Download and install the relevant setup files which include:
- CY3689 development kit documentation
- EZ-USB™ FX2LP software development kit (SDK)including several firmware examples
- Start your design
- Get your schematics reviewed using our online Tech Support
- Read the getting started with EZ-USB™ FX3 application note
- Review the EZ-USB™ FX3 collateral guide for a system-level overview of a design using EZ-USB™ FX3
- Purchase the new SuperSpeed explorer kit (CYUSB3KIT-003) or the EZ-USB™ FX3 development kit (CYUSB3KIT-001)
- Download and install the relevant setup files which include:
- CYUSB3KIT-003 SuperSpeed explorer kit documentation
- EZ-USB™ FX3 software development kit (SDK) including several firmware examples
- Start your design
- Get your schematics reviewed using our online Tech Support