Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFP720F

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP720F
BFP720F

Product details

  • fT
    45 GHz
  • Gmax
    27.50 dB @900 MHz
  • IC max
    25 mA
  • NFmin
    0.45 dB @900 MHz
  • OIP3
    20.5 dBm
  • OP1dB
    6 dBm
  • Package
    TSFP-4
  • Ptot
    100 mW
  • VCEO max
    4 V
OPN
BFP720FH6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BFP720F is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar RF Transistor (HBT).

Features

  • High transition frequency fT = 45 GHz to enable low noise figure at high frequencies
  • NFmin = 0.7 dB at 5.5 GHz, 3 V, 5 mA
  • High gain Gms = 21.5 dB at 5.5 GHz, 3 V, 13 mA
  • OIP3 = 21 dBm at 5.5 GHz, 3 V, 13 mA
  • Low profile and small form factor leadless package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }