BFP520F
Overview
NPN Silicon RF Transistor
Summary of Features
- For highest gain low noise amplifier at 1.8 GHz and 2 mA / 2 V Outstanding Gms = 23 dB Noise Figure F = 0.95 dB
- For oscillators up to 15 GHz
- Transition frequency fT = 45 GHz
- Gold metallisation for high reliability
- SIEGET® 45 - Line
- Pb-free (RoHS compliant) package
Potential Applications
- Wireless Communications
- For amplifier and oscillator applications in RF Front-end
Support