coming soon
RoHS Compliant
Lead-free

TLF4D985QKV03

The TLF4D985QKV03 PMIC is a highly efficient functional safety power management integrated circuit for safety-relevant automotive applications, supplying Infineon AURIX™️ microcontrollers, transceivers, and sensors via a robust buck-boost pre-regulator and precise post-regulators over a wide input voltage range.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF4D985QKV03
TLF4D985QKV03

Product details

  • Base Product
    TLF4D985Qx
  • Classification
    ISO 26262-compliant
  • Comments
    Boost PostReg, Safety Features, Grade 0, ISO 26262-compliant, StandBy-LDO, 3 linear PostRegs (µC, RefLDO, TRX), Buck PostReg for highspeed interface supply, Buck PostReg for core supply, Buck PreReg, companion power IC for Aurix™ MCU and peripherals, Automotive Safety PMIC
  • Compatible Microcontrollers
    AURIX TC3x, TC4x, TRAVEO T1G
  • Enable (=Inhibit)
    yes
  • Iout max
    7000 mA, 1200 mA, 1000 mA, 600 mA, 150 mA, 30 mA, 10000 mA
  • Iq
    70 µA
  • ISO 26262
    ASIL-D
  • Operating Temperature
    -40 °C to 175 °C
  • Operating Voltage
    3 V to 52 V
  • Over Voltage Protection
    yes
  • Package
    PG-LQFP-64
  • Product Group
    PMIC
  • Qualification
    Automotive
  • Regulator Type
    Pre-Buck, Post-Buck, Post-Boost, Post-LDO
  • Reset
    yes
  • Target Application
    Safe Control, Safe Computing
  • Tolerance
    2%
  • VQ (multiple)
    1.8V, 3.3V, 5.0V, 1.0V, 4.0V or 5.5V, 5.8V
  • Watchdog
    Window-WD, Functional-WD
OPN
TLF4D985QKV03XUMA1
Product Status coming soon
Infineon Package
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status coming soon
Infineon Package
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Digital power interoperability
  • AURIX™ portfolio scalability
  • Dedicated compute & control features
  • ASIL D compliant safety
  • System integrity support
  • AURIX™ Freedom from Interference

Benefits

  • Ease of use
  • Centralized power management
  • Safe MCU supervision
  • Hardware & Software reuse
  • Lower R&D effort with family scalability
  • Optimized Bill of Material
  • Unique fit to AURIX ™ TC4x family
  • Multi-CPU support
  • Multi-threading systems
  • Independent safe state handling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }