Active and preferred
RoHS Compliant

BSZ018NE2LS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ018NE2LS
BSZ018NE2LS
ea.

Product details

  • Budgetary Price €/1k
    0.45
  • Ciss
    2800 pF
  • Coss
    1000 pF
  • ID (@25°C) max
    153 A
  • IDpuls max
    612 A
  • Operating Temperature
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @10V)
    39 nC
  • QG (typ @4.5V)
    18.6 nC
  • RDS (on) (@10V) max
    1.8 mΩ
  • RDS (on) (@4.5V) max
    2.4 mΩ
  • RDS (on) (@4.5V LL) max
    2.4 mΩ
  • Rth
    1.8 K/W
  • VDS max
    25 V
  • VGS(th)
    1.53 V
OPN
BSZ018NE2LSATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the OptiMOS™ 25V product family, Infineon sets new standards in power density and energy efficiency for discrete power MOSFETs and system in package. Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. Available in halfbridge configuration (power stage 5x6).

Benefits

  • Save overall system costs by reducing the number of phases in multiphase converters
  • Reduce power losses and increase efficiency for all load conditions
  • Save space with smallest packages like CanPAK™, S3O8 or system in package solution
  • Minimize EMI in the system making external snubber networks obsolete and the products easy to design-in

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }