Active and preferred
RoHS Compliant

IGLT65R110B2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGLT65R110B2
IGLT65R110B2

Product details

  • Family
    CoolGaN™ BDS 650 V G5
  • Green
    RoHS compliant, Halogen free
  • ISS puls (@25°C) max
    36 A
  • Package
    PG-HDSOP-16
  • Planned to be available until at least
    2035
  • QG
    1.53 nC
  • RDS (on)
    110 mΩ
  • VDS max
    650 V
OPN
IGLT65R110B2AUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The IGLT65R110B2 is a 650 V normally-off bidirectional power transistor in TOLT package, enabling high power density designs. The CoolGaNTM BDS 650 V G5 enables efficient voltage blocking in both directions, making it a versatile option for a wide range of applications and enabling cost-attractive topologies.

Features

  • 650 V bidirectional e-mode transistor
  • Common-drain configuration
  • Bidirectional blocking capability
  • Low gate charge, low output charge
  • Integrated substrate voltage control
  • Qualfied according to JEDEC
  • Stable RSS(on) across temp. and freq.
  • Replacement of back-to-back switches

Benefits

  • Compact design
  • Cost effective
  • Low conduction loss
  • Simplified design
  • Short time-to-market

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }