Active and preferred

IRHNS9A7064

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS9A7064
IRHNS9A7064

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R9
  • ID (@100°C) max
    100 A
  • ID (@25°C) max
    100 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    194 nC
  • QPL Part Number
    2N7652U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    4 mΩ
  • SEE
    Yes
  • TID max
    100 Krad(Si)
  • VBRDSS
    60 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNS9A7064 R9 N-channel MOSFET with SupIR-SMD package is rad hard with 60V/100A rating and electrical performance up to 100krad(Si) TID. Its improved immunity to SEE and LET up to 90MeV·cm2/mg makes it perfect for space applications. A COTS device, it offers low RDS(on) and faster switching times for high speed switching applications. IRHNS9A7064 retains all the advantages of MOSFETs, such as voltage control and temperature stability.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }