Active and preferred

IRHNJ7130

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ7130
IRHNJ7130

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R4
  • ID (@100°C) max
    9.1 A
  • ID (@25°C) max
    14.4 A
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-0.5
  • Polarity
    N
  • QG
    40 nC
  • QPL Part Number
    2N7380U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    180 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.5 V
OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNJ7130 R4 MOSFET is a rad hard COTS device for space applications. With a 100V, 9.1A capacity and low RDS(on) and gate charge, it reduces power losses in high-speed switching applications such as DC-DC converters and motor control. Proven performance and reliability with Total Dose and SEE characterization. In a SMD-0.5 package, it is designed for easy integration.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }