Active and preferred

IRHMS67264

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS67264
IRHMS67264

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    28.5 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    220 C
  • QPL Part Number
    2N7586T1
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    41 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHMS67264 R6 N-channel MOSFET is a rad hard device in a TO-254AA low ohmic package with electrical performance up to 100krad(Si) TID. It has improved immunity to Single Event Effects (SEE) and LET up to 85 MeV·cm2/mg. With low RDS(on) and fast switching times, it is suitable for space applications such as DC-DC converters or motor drives. The device's MOSFET advantages include voltage control and temperature stability of electrical parameters.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }