Active and preferred

BTS3035TF DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3035TF DEMOBOARD
BTS3035TF DEMOBOARD
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Low-Side Switches, HITFET™ + 12V
  • Input Type
    DC
  • Output Voltage range
    6 V to 18 V
  • Output Voltage
    12 V
  • Qualification
    Automotive
  • Sub Application
    Resistive, Inductive, Capacitive loads
  • Supply Voltage range
    6 V to 31 V
  • Target Application
    Automotive
  • Topology
    Low-side switch
OPN
BTS3035TFDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This description is intended to give a fast introduction to the BTS3xxxTF demoboard. The demoboard gives the user a quick start for lab evaluation of the BTS3xxxTF. Stand-alone operation is possible.

Features

  • RoHS compliant
  • Driving one 12V res., cap. or ind. load

Applications

Documents

Design resources

Diagrams

BTS3035TF DEMOBOARD
BTS3035TF DEMOBOARD
BTS3035TF DEMOBOARD BTS3035TF DEMOBOARD BTS3035TF DEMOBOARD