Automotive battery management system (BMS)
Accurately monitors, protects, and optimizes electric vehicle (EV) battery performance - revolutionizing driving experience and energy efficiency.
-
On this page
Browse by category
Automotive battery cell monitoring & balancing
Optimize system performance through cell balancing and monitor key battery parameters
Automotive battery control unit (BCU)
Reliably calculate battery states, run BMS housekeeping, and communicate with the domain controller
Automotive battery isolated communication
Transmit cell monitored information reliably and safely between isolated high-voltage and low-voltage domains in the battery
Automotive battery management system (BMS) - 12 V to 24 V
Accurately monitors, protects, and optimizes electric vehicle (EV) battery performance, revolutionizing your driving experience and energy efficiency
Automotive battery management system (BMS) - 48 V
Accurately monitor, protect, and optimize electric vehicle (EV) battery performance while revolutionizing driving experience and energy efficiency
Automotive battery management system (BMS) - high-voltage
Accurately monitors, protects and optimizes electric vehicle (EV) battery performance, revolutionizing your driving experience and energy efficiency
Automotive battery pack monitoring
Maximize performance and protect passengers with our accurate detection and speedy disconnection solutions
Automotive battery passport & event logging
Log and monitor battery parameters to ensure safety, optimize charging, and increase lifetime
Automotive battery protection & disconnection
Prevent damage and failures by detection and disconnection for safe parking, charging and discharging.
Automotive current sensing & coulomb counting
Solutions for reliable battery monitoring and protection
BMS (electric two- & three-wheelers)
Achieve unparalleled performance, reliability, and safety with Infineon's advanced battery management systems for light electric vehicles (LEV)
About
- Cell monitoring & balancing: Measure cell voltages and temperatures, balance the cells, and detect over- and undertemperature as well as voltage events.
- Current sensing & coulomb counting: Measure current accurately for coulomb counting and over-current detection (OCD).
- Battery control unit (BCU): Calculate battery states SoC, SoH, SoP, and SoS, communicate with the domain controller, and perform housekeeping and firmware updates.
- Battery passport & event logging: Log vital parameters, track malfunctions, support warranties, and enable battery second life models. Enhance battery performance and proactively condition it.
- Battery pack monitoring: Detect thermal runaway, monitor battery disconnection, isolation, and overcurrent. Trigger disconnection units when necessary.
- Battery disconnection & protection: Ensure EV safety during parking, charging, and discharging. Disconnect from charger and monitor disconnection state when triggered by failures or vehicle being off.
- Isolated communication: Transmit cell information reliably between high-voltage and low-voltage domains using wired (Iso-UART) and wireless (Low-power Bluetooth) topologies.
Infineon's automotive BMS platform covers 12 V to 24 V, 48 V to 72 V, and high-voltage applications, including 400 V, 800 V, and 1200 V battery systems.
We offer a complete and scalable battery management system chipset, production-ready complex device drivers with integrated safety libraries, and support up to ASIL-D safety standards. The interoperability and flexibility help you to reduce design effort and speed up time-to-market for a wide range of applications such as:
- Automotive
- Energy storage
- Construction, commercial and agricultural vehicles (CAV)
- Low-speed electric vehicles
- Electric two and three wheelers
Infineon's highly integrated products significantly decrease the footprint and help the customers to reduce costs by minimizing printed circuit board size. Additionally, Infineon's zero-defect mindset is reflected in the lowest PPM rates in the market and significantly reduces vehicle downtime and returns.
- Cell monitoring & balancing: Measure cell voltages and temperatures, balance the cells, and detect over- and undertemperature as well as voltage events.
- Current sensing & coulomb counting: Measure current accurately for coulomb counting and over-current detection (OCD).
- Battery control unit (BCU): Calculate battery states SoC, SoH, SoP, and SoS, communicate with the domain controller, and perform housekeeping and firmware updates.
- Battery passport & event logging: Log vital parameters, track malfunctions, support warranties, and enable battery second life models. Enhance battery performance and proactively condition it.
- Battery pack monitoring: Detect thermal runaway, monitor battery disconnection, isolation, and overcurrent. Trigger disconnection units when necessary.
- Battery disconnection & protection: Ensure EV safety during parking, charging, and discharging. Disconnect from charger and monitor disconnection state when triggered by failures or vehicle being off.
- Isolated communication: Transmit cell information reliably between high-voltage and low-voltage domains using wired (Iso-UART) and wireless (Low-power Bluetooth) topologies.
Infineon's automotive BMS platform covers 12 V to 24 V, 48 V to 72 V, and high-voltage applications, including 400 V, 800 V, and 1200 V battery systems.
We offer a complete and scalable battery management system chipset, production-ready complex device drivers with integrated safety libraries, and support up to ASIL-D safety standards. The interoperability and flexibility help you to reduce design effort and speed up time-to-market for a wide range of applications such as:
- Automotive
- Energy storage
- Construction, commercial and agricultural vehicles (CAV)
- Low-speed electric vehicles
- Electric two and three wheelers
Infineon's highly integrated products significantly decrease the footprint and help the customers to reduce costs by minimizing printed circuit board size. Additionally, Infineon's zero-defect mindset is reflected in the lowest PPM rates in the market and significantly reduces vehicle downtime and returns.
Block diagram
Documents
Documents
Design resources
Discover our Infineon Academy learning platform
Shorten design time with our development tools
Join our empowering community