Infineon's EZ-USB™ FX20 extend the legacy of EZ-USB™ FX3, the industry’s gold standard for USB peripheral controller, to the next level with the latest ultra-fast USB 20Gbps and LVDS interfaces increasing the total bandwidth up to 550% of its predecessor (17.6 Gbps vs 3.2 Gbps).
Key Features
- USB 20 Gbps device port
- USB-C orientation detection
- Dual-core ARM® Cortex® M4F/M0+ CPU
- Integrated 512 KB flash
- 1024 KB buffer memory
- 16-lane LVDS interface @1.25 Gbps
- 32-bit LVCMOS interface @160MHz DDR
- 2x Quad-SPI (QSPI)
- 7 serial communication blocks
- USB full-speed device debug port
- 2x I2S/PDM-PCM and GPIOs
- Cryptography accelerator
Applications
Products
About
Infineon's best-in-class USB 3.2 PHY IP supports channel-specific equalization, allowing optimal connection across long USB cables, delivering 17.6 Gbps maximum performance.
- Read the "Getting Started with EZ-USB™ FX" application note and review the collateral guide for a system-level overview of a design using EZ-USB™ FX20
- Purchase a new EZ-USB™ FX20 Development Kit (KIT_FX20_FMC_001) and download the related hardware design files
- Download ModusToolbox™, EZ-USB™ FX Control Center, and software tools for EZ-USB™ FX20 software development
USB 3.2 can be leveraged in many diverse applications, ranging from factory automation to medical and life sciences, from retail to security and surveillance. Some key application categories include:
- cameras (machine vision, endoscope, dental intraoral, ultrasound, x-ray, multi-sensor, and DSLR)
- FPGA modules & SOM
- test and measurement (oscilloscopes, logic analyzers, and spectrum analyzers)
- interface converters (10GBASE-T, PCIe)
- frame grabbers (HDMI, SDI, Camera Link, CoaXpress)
- scanners (3D, document)
New speed levels, such as USB 10Gbps, can unlock further emerging applications, bringing digitalization into new and varied fields.
- 550% performance improvement from predecessor
- Smaller PCB footprint and optimized BOM cost
- 10X10 BGA package
- USB-C direct connection without a high-speed signal mux
- Integrated FLASH
- Quick start development
- Firmware jumpstart with configuration utility
- USB Video Class, UVC, firmware ready
- USB3 Vision firmware ready
- DVK with standard FMC for quick connection to FPGA boards
- All-in-one programming and debugging accessory board
- Application notes for hardware and software
Infineon's best-in-class USB 3.2 PHY IP supports channel-specific equalization, allowing optimal connection across long USB cables, delivering 17.6 Gbps maximum performance.
- Read the "Getting Started with EZ-USB™ FX" application note and review the collateral guide for a system-level overview of a design using EZ-USB™ FX20
- Purchase a new EZ-USB™ FX20 Development Kit (KIT_FX20_FMC_001) and download the related hardware design files
- Download ModusToolbox™, EZ-USB™ FX Control Center, and software tools for EZ-USB™ FX20 software development
USB 3.2 can be leveraged in many diverse applications, ranging from factory automation to medical and life sciences, from retail to security and surveillance. Some key application categories include:
- cameras (machine vision, endoscope, dental intraoral, ultrasound, x-ray, multi-sensor, and DSLR)
- FPGA modules & SOM
- test and measurement (oscilloscopes, logic analyzers, and spectrum analyzers)
- interface converters (10GBASE-T, PCIe)
- frame grabbers (HDMI, SDI, Camera Link, CoaXpress)
- scanners (3D, document)
New speed levels, such as USB 10Gbps, can unlock further emerging applications, bringing digitalization into new and varied fields.
- 550% performance improvement from predecessor
- Smaller PCB footprint and optimized BOM cost
- 10X10 BGA package
- USB-C direct connection without a high-speed signal mux
- Integrated FLASH
- Quick start development
- Firmware jumpstart with configuration utility
- USB Video Class, UVC, firmware ready
- USB3 Vision firmware ready
- DVK with standard FMC for quick connection to FPGA boards
- All-in-one programming and debugging accessory board
- Application notes for hardware and software