Power Management ICs (PMIC)
Infineon highly integrated PMIC solutions optimized for various applications
Power Management ICs (PMIC) Unterkategorien
Infineon's innovative portfolio of highly integrated power management ICs (PMIC) and products offers scalable, efficient solutions for various applications in industrial and automotive markets. They manage battery power charging, DC-to-DC conversion, voltage scaling, and many other uses. Power management controllers provide integrated functions such as monitoring, sequencing, and functional safety support that simplifies customer design and effectively saves board space. Infineon’s PMIC family includes four subcategories that offer a variety of power management products for a range application and use cases.
Compact, High Performance and Easy-to-Design solutions best suited for your application:
Infineon power management ICs consume very little low and are highly integrated. These features enable you to design a compact solution. What’s more, the low power consumption allows you to use smaller energy harvesting devices for battery-free IoT applications such as wireless sensor nodes (WSNs). Additionally, the integration of multiple power management regulators, serial communication interfaces and various features for System Safety Functions also minimizes board space.
Infineon power management ICs extend battery life because they are highly efficient, and have low quiescent current. They are also reliable and robust, helping to protect automotive electronic control units against extreme battery fluctuations that can adversely affect electrical systems.
Infineon power management ICs simplify system designs by reducing external discrete components. Infineon provides easy-to-use evaluation kits to accelerate system design.
![]() |
Application Compass for Products Use our Application Compass 4 Products (AC4P) to find the right power supply solution for your design. |
TLF502x1EL Key Features
- High input voltage range up to 45V
- VQ: 5V (± 2%)
- IQ: 500mA
- Low quiescent current
- Ultra-low shut down current
- High operating frequency: up to 2.2MHz
- Optimized external component set
TLF502x1EL Familiy Members
EN | RES | WD | |
TLF50201 | |||
TLF50211 | X | ||
TLF50241 | X | ||
TLF50251 | X | X | |
TLF50281 | X | X | X |
Access to complete OPTIREG™ PMIC technical documentation including data sheets, app notes, etc.:
1. To get access to the full technical documentation you need access to the MyInfineon Collaboration Portal
2. Please register* under myinfineon.com with your company e-mail address and with this, request access to the MyInfineon Collaboration Portal.
(*If you are already registered at myinfineon.com, follow the guideline from page 6.)
Click here to see the step-by-step instructions to get registered.
3. In case you need further assistance, please fill in the form to our Technical Assistance Center or contact support@infineon.com