CIPOS™ Maxi
Smallest package in 1200 V IPM class while still offering high power density and best performance
The high-performance CIPOS™ Maxi intelligent power modules (IPMs) integrate various power and control components to increase reliability, optimize PCB size and system costs. CIPOS™ Maxi IPMs are designed to control three-phase AC motors and permanent magnet motors in variable speed drives applications such as low-power industrial motor drives, pumps, fan drives and active filters for HVAC (heating, ventilation, and air conditioning). The product concept is especially adapted to power applications, which need excellent thermal performance and electrical isolation as well as meeting EMI requirements and overload protection.
The existing IGBT-based portfolio IM818 series offers 5 A and 10 A and 15 A in 1200 V class up to 3.0 kW power rating. In 2020, the first 1200 V Silicon Carbide IPM IM828 series in the same package based on CoolSiC™ MOSFET technology was launched, it can offer over 4.8 kW power rating. CIPOS™ Maxi has achieved the smallest package in 1200 V IPM class while still offering high power density and best performance.
Discover our IPM Portfolio
Features | Benefits | Target Applications |
---|---|---|
|
|
|
The world’s first high-performance 1200 V CIPOS™ Maxi SiC IPM in the smallest and most compact package
CoolSiC™ MOSFET based CIPOS™ Maxi IPM IM828 series is the world’s first 1200 V transfer molded silicon carbide IPM which integrated an optimized 6-channel 1200V SOI gate driver and 6 CoolSiC™ MOSFETs.
The smallest and most compact package in 1200 V class, IM828-XCC combines a power rating in excess of 4.8 kW with exceptional power density, reliability and performance.
> Discover more information about CoolSiC™ MOSFETs
This might also interest you
Meet Infineon’s CIPOS™ Maxi IM828
A 20 A and 1200 V 3-phase intelligent power module with an open source in a DIP 36X23-D package.
Combining an optimized 6-channel 1200 V SOI gate driver and 6 CoolSiC™ MOSFETs in a DIP 36X23D package Infineon introduces the world's first 1200 V transfer molded Intelligent Power Module (IPM) with silicon carbide (SiC). The new CIPOS™ Maxi family member is aiming at variable speed drive applications such as industrial motors, pumps and HVAC - making it easy to integrate SiC in the power design of motors.
The presentation will give an overview of the CIPOS™ family of IPMs highlighting the specs of the new family member. Additionally, the advantages of CIPOS™ Maxi 1200 V for servo drives, fans and pumps as well as for heating, ventilation and air conditioning will be explained.