600 V/1200 V ultra-soft diodes
Ultra-soft Si diodes offering a balance of good performance and reverse recovery
650 V Rapid 1 and Rapid 2
Ultra- and hyper-fast Si diodes offering outstanding performance
650 V/1200 V Emitter Controlled 7
Discrete Emitter Controlled 7 silicon diodes
About
Infineon offers various diode families. Ultra-soft diodes use emitter-controlled technology and have a good balance of low forward voltage and soft reverse-recovery characteristics. The Rapid diode family complements Infineon’s existing high-power 600 V/650 V diode portfolio by filling the gap between CoolSiC™ diodes and previously released emitter-controlled diodes.
Our ultra-soft diodes are available in different variations, divided in two voltage classes, 600 V and 1200 V as well as divergent current classes up to 100 A. They provide low conduction losses and EMI behavior which makes these diodes a well-suited match for applications running at 30 kHz like PFC and motor drives.
650 V Rapid diode families offer a perfect cost/performance balance and target high-efficiency applications switching between 18 and 100 kHz. Rapid 1 and Rapid 2 diodes are optimized to have excellent compatibility with CoolMOS™ and high speed IGBTs such as the TRENCHSTOP™ IGBT7 and TRENCHSTOP™ 5.
Infineon offers various diode families. Ultra-soft diodes use emitter-controlled technology and have a good balance of low forward voltage and soft reverse-recovery characteristics. The Rapid diode family complements Infineon’s existing high-power 600 V/650 V diode portfolio by filling the gap between CoolSiC™ diodes and previously released emitter-controlled diodes.
Our ultra-soft diodes are available in different variations, divided in two voltage classes, 600 V and 1200 V as well as divergent current classes up to 100 A. They provide low conduction losses and EMI behavior which makes these diodes a well-suited match for applications running at 30 kHz like PFC and motor drives.
650 V Rapid diode families offer a perfect cost/performance balance and target high-efficiency applications switching between 18 and 100 kHz. Rapid 1 and Rapid 2 diodes are optimized to have excellent compatibility with CoolMOS™ and high speed IGBTs such as the TRENCHSTOP™ IGBT7 and TRENCHSTOP™ 5.
Documents
Documents
Design resources
Explore further documentation
Enable success with our partner service offerings
Join our empowering community