CoolSiC™ Schottky diode 2000 V, enables a transition to higher power levels with minimized power losses, which can be achieved through increased DC link voltage. It’s the first discrete silicon carbide diode on the market with a breakdown voltage of 2000 V.
Key Features
- No reverse recovery current
- No forward recovery
- High surge current capability
- Temp. independent switch behavior
- Low forward voltage
- Tight forward voltage distribution
- Specified dv/dt ruggedness
- .XT interconnection technology
Applications
Products
About
The CoolSiC™ Schottky diode 2000 V G5 family allows developers to achieve higher power levels in their applications with only half the component count of 1200 V solutions. This simplifies the overall design and enables a smooth transition from multi-level topologies to 2-level topologies.
The product family is suitable for applications with DC link voltages up to 1500 VDC and offers current ratings from 10 to 80 A.
The 2000 V diode family is a perfect match for the CoolSiC MOSFETs 2000 V in the TO-247Plus-4 HCC package and is ideal for higher DC link voltage applications such as in solar and EV charging applications.
The CoolSiC™ Schottky diode 2000 V G5 family incorporate important key benefits, e.g. the high DC-link systems up to 1500 VDC, minimized conduction losses, no reverse recovery current, high power with half the part count, topology simplification and increased reliability.
The CoolSiC™ Schottky diode 2000 V G5 family allows developers to achieve higher power levels in their applications with only half the component count of 1200 V solutions. This simplifies the overall design and enables a smooth transition from multi-level topologies to 2-level topologies.
The product family is suitable for applications with DC link voltages up to 1500 VDC and offers current ratings from 10 to 80 A.
The 2000 V diode family is a perfect match for the CoolSiC MOSFETs 2000 V in the TO-247Plus-4 HCC package and is ideal for higher DC link voltage applications such as in solar and EV charging applications.
The CoolSiC™ Schottky diode 2000 V G5 family incorporate important key benefits, e.g. the high DC-link systems up to 1500 VDC, minimized conduction losses, no reverse recovery current, high power with half the part count, topology simplification and increased reliability.