Infineon's high-performance MERUS™ discrete Class D amplifier solutions include 1-, 2-, and 4-channel high-voltage amplifier controllers, as well as ultra-low RDS(on) and high-efficiency OptiMOS™ power MOSFETs or ultra-efficient CoolGaN™ GaN HEMTs. Infineon brings high power, density, reliability, and flexibility to the high-end Class D amplifier market with its leadership in Class D and power semiconductor technologies.
Key Features
- Differential or single-ended input
- High power supply rejection ratio
- High noise immunity
- Programmable OCP
- Programmable dead-time generation
- Click noise reduction
Applications
Products
About
Infineon’s MERUS™ discrete Class D amplifier audio solutions are scalable to various output power levels by replacing the external MOSFETs or CoolGaN™ GaN HEMTs of driver-transistor combinations. A wide range of output power levels can be achieved with a series of Class D audio amplifier controllers and Infineon's MOSFETs and GaN HEMTs portfolio.
Infineon’s portfolio of MERUS™ discrete Class D amplifier solutions enable high-power, high-efficient audio signal amplifications with high-voltage, low-RDS(on) and low reverse recovery charge OptiMOS™ MOSFETs which minimize the power dissipation and audio signal distortion during Class D conversion. Infineon's CoolGaN™ e-mode HEMTs maximize Class D audio amplifier performance and allow approaching the theoretical ideal Class D conversion efficiency and THD audio performance.
Infineon MERUS™ discrete Class D audio solutions integrate the dedicated audio protection and performance enhancement features, such as programmable bi-directional overcurrent protection with self-reset functions, programmable dead-time control for improved THD performances, versatile protection control enabling latched, non-latched, and host-controlled shutdown functions, undervoltage protection, and start/stop click-noise reduction. These features can help to design simplified yet high-performance and high-reliability audio equipment.
Infineon’s MERUS™ discrete Class D amplifier audio solutions are scalable to various output power levels by replacing the external MOSFETs or CoolGaN™ GaN HEMTs of driver-transistor combinations. A wide range of output power levels can be achieved with a series of Class D audio amplifier controllers and Infineon's MOSFETs and GaN HEMTs portfolio.
Infineon’s portfolio of MERUS™ discrete Class D amplifier solutions enable high-power, high-efficient audio signal amplifications with high-voltage, low-RDS(on) and low reverse recovery charge OptiMOS™ MOSFETs which minimize the power dissipation and audio signal distortion during Class D conversion. Infineon's CoolGaN™ e-mode HEMTs maximize Class D audio amplifier performance and allow approaching the theoretical ideal Class D conversion efficiency and THD audio performance.
Infineon MERUS™ discrete Class D audio solutions integrate the dedicated audio protection and performance enhancement features, such as programmable bi-directional overcurrent protection with self-reset functions, programmable dead-time control for improved THD performances, versatile protection control enabling latched, non-latched, and host-controlled shutdown functions, undervoltage protection, and start/stop click-noise reduction. These features can help to design simplified yet high-performance and high-reliability audio equipment.