Radiation hardened and high-reliability memories
Radiation hardened and high-reliability memories that perform in the harshest environments
-
On this page
Browse by category
Commercial Memories (COTS)
Defense Memories
New Space
Space Memories
About
Aerospace and defense platforms require reliable, secure, and robust memory solutions capable of meeting strict performance and environmental metrics. These compute-intensive applications put increasing demands on memory performance and density to handle the large amounts of data sourced from multiple sensors and processor nodes. Infineon offers a differentiated, high-performance portfolio of rad hard and high-reliability memories for extreme environments such as those found in space, aviation, defense, and other industries.
Infineon aerospace and defense products adhere to the most stringent standards in the industry. Dedicated process flows allow these products to meet or exceed QML-Q and QML-V certifications, demonstrating the reliability, performance, and life cycles necessary for harsh operating environments and demanding applications.
Infineon understands the necessity of long-term reliability and quality in aerospace and defense platforms. Proprietary manufacturing processes ensure zero-defect products with long lifecycles based on mature and reliable process technologies. Infineon's lifecycle management programs ensure the industry’s most trustworthy, long-term product support.
Infineon's RAM memory products longevity program supports select memory products for a minimum of 10 years. Applicable products include asynchronous SRAMs, serial ferroelectric RAMs or F-RAMs, parallel non-volatile SRAMs or nvSRAMs, HYPERBUS™ interface-enabled serial HYPERRAM™ memories, as well as the RAM memories sold into aerospace, military, and defense markets.
Space platforms require reliable, secure, and robust memory solutions capable of enduring harsh operating environments. Infineon's rad hard space memories are DLAM QML qualified, meeting space applications' reliability, performance, and lifecycle demands. Our rad hard memory solutions enhance overall system computing limits while providing size, weight, and power (SWap) benefits and design flexibility.
Defense applications require high reliability, superior performance, reduced cost, and product longevity that can meet the mission requirements. Our memories are designed and purpose-built to meet the most stringent standards in the industry. Our mil-temp memories offer a wide selection of volatile and non-volatile memories for applications that meet QML-Q certifications. We also offer support for military and aerospace applications where QML certification may not be required but robust performance and high reliability in extreme environments are necessary.
With over 40 years of experience, Infineon offers the highest-quality memory products, solutions, and technologies on the market, delivering unparalleled performance and reliability. Infineon’s differentiated portfolio of volatile and non-volatile memories is designed for demanding automotive, industrial and medical applications. We leverage this comprehensive portfolio for use in military and aerospace applications where systems may not require traditional military or aerospace certifications but do require robust performance in harsh environments.
Our portfolio offering spans NOR Flash, Ferroelectric RAM (F-RAM), non-volatile SRAM (nvSRAM), Pseudostatic RAM (pSRAM), and Synchronous and Asynchronous SRAMs.
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
- Die and wafer sales
Infineon provides high performance and reliable known good die and wafer (KGD/KGW) products for custom system-in-package (SiP) and multi-chip package (MCP) solutions requiring memory. We deliver wafer and die products with the same level of performance and reliability as packaged parts, through compliance with industry standards and extensive qualification, including high-temperature screening.
- Custom-screened products
Infineon's custom screening capabilities allow customers to specify particular parameters and requirements, such as temperature ranges, voltage limits, or performance characteristics, to ensure that the products meet their exacting standards.
Contact Memory Solutions to learn more.
Aerospace and defense platforms require reliable, secure, and robust memory solutions capable of meeting strict performance and environmental metrics. These compute-intensive applications put increasing demands on memory performance and density to handle the large amounts of data sourced from multiple sensors and processor nodes. Infineon offers a differentiated, high-performance portfolio of rad hard and high-reliability memories for extreme environments such as those found in space, aviation, defense, and other industries.
Infineon aerospace and defense products adhere to the most stringent standards in the industry. Dedicated process flows allow these products to meet or exceed QML-Q and QML-V certifications, demonstrating the reliability, performance, and life cycles necessary for harsh operating environments and demanding applications.
Infineon understands the necessity of long-term reliability and quality in aerospace and defense platforms. Proprietary manufacturing processes ensure zero-defect products with long lifecycles based on mature and reliable process technologies. Infineon's lifecycle management programs ensure the industry’s most trustworthy, long-term product support.
Infineon's RAM memory products longevity program supports select memory products for a minimum of 10 years. Applicable products include asynchronous SRAMs, serial ferroelectric RAMs or F-RAMs, parallel non-volatile SRAMs or nvSRAMs, HYPERBUS™ interface-enabled serial HYPERRAM™ memories, as well as the RAM memories sold into aerospace, military, and defense markets.
Space platforms require reliable, secure, and robust memory solutions capable of enduring harsh operating environments. Infineon's rad hard space memories are DLAM QML qualified, meeting space applications' reliability, performance, and lifecycle demands. Our rad hard memory solutions enhance overall system computing limits while providing size, weight, and power (SWap) benefits and design flexibility.
Defense applications require high reliability, superior performance, reduced cost, and product longevity that can meet the mission requirements. Our memories are designed and purpose-built to meet the most stringent standards in the industry. Our mil-temp memories offer a wide selection of volatile and non-volatile memories for applications that meet QML-Q certifications. We also offer support for military and aerospace applications where QML certification may not be required but robust performance and high reliability in extreme environments are necessary.
With over 40 years of experience, Infineon offers the highest-quality memory products, solutions, and technologies on the market, delivering unparalleled performance and reliability. Infineon’s differentiated portfolio of volatile and non-volatile memories is designed for demanding automotive, industrial and medical applications. We leverage this comprehensive portfolio for use in military and aerospace applications where systems may not require traditional military or aerospace certifications but do require robust performance in harsh environments.
Our portfolio offering spans NOR Flash, Ferroelectric RAM (F-RAM), non-volatile SRAM (nvSRAM), Pseudostatic RAM (pSRAM), and Synchronous and Asynchronous SRAMs.
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
- Die and wafer sales
Infineon provides high performance and reliable known good die and wafer (KGD/KGW) products for custom system-in-package (SiP) and multi-chip package (MCP) solutions requiring memory. We deliver wafer and die products with the same level of performance and reliability as packaged parts, through compliance with industry standards and extensive qualification, including high-temperature screening.
- Custom-screened products
Infineon's custom screening capabilities allow customers to specify particular parameters and requirements, such as temperature ranges, voltage limits, or performance characteristics, to ensure that the products meet their exacting standards.
Contact Memory Solutions to learn more.
Documents
Documents
Design resources
Find our latest simulation models
Discover our Aerospace defense memory offerings
Join our empowering community
Discover our Infineon Academy learning platform