VD_USB_CCGX_MONITORDOCK
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeDC
-
QualificationConsumer
-
Target ApplicationInfotainment, Communication, Power Supplies
|
OPN
|
||
|---|---|---|
| Product Status | paper design | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | N/A | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | paper design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fully compliant with USB-C & USB PD spec
- Powered from an external 24 V DC adapter
- Up to 60 W (20V@3A) on the upstream port
- Up to 15 W (5V@3A) on downstream port
- Supports DP alternate mode
- 4-lane display on DisplayPort over USB-C
- Multi-stream display support on HDMI
Benefits
- Faster development
- FW, tools, HD design files available
- GUI based configuration utility
- Compliant to USB PD specification
- Extensive interop tested solution