- Drive Core for automotive software development
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
RAID storage
High reliability and performance data storage solutions from Infineon
-
On this page
Overview
At Infineon, we understand the need for high reliability, high availability, and performance required for RAID. RAID is a technique that combines multiple physical disks into one or more logical units to make it high-density data storage with data redundancy, data integrity, performance improvement, or all of these. RAID controller cards are the data storage devices used to manage hard disk drives or solid-state drives.
Benefits
- Unlimited write cycles at bus speed
- Instant data capture on power loss
- No more back-up batteries needed
- No more super capacitors needed
Block diagram
About
Our non-volatile SRAM (nvSRAM) and ferroelectric RAM (F-RAM) are commonly used in RAID card applications to keep track of the data packets while they transfer between the host and storage system, otherwise known as write journaling. If the system loses power while writing, the journal information is read back at the next power cycle to identify any data that was not yet written. Parallel nvSRAM and serial Quad SPI F-RAMs are preferred over other non-volatile memories due to their fast write speeds, high endurance, and ability to capture data instantly on power loss without the use of any power backup.
Raid storage applications, empowered by Infineon's advanced semiconductor solutions, offer a comprehensive and reliable solution for data preservation and performance. With a focus on high reliability and operational efficiency, Infineon's technology eliminates the need for backup batteries or super capacitors, ensuring a seamless and dependable storage environment. Furthermore, Infineon's semiconductor solutions enable raid storage technology to support unlimited non-volatile write cycles at bus speed, facilitating consistent and efficient data handling. Additionally, they provide the capability to instantly capture data in the event of power loss, thereby safeguarding the uninterrupted flow of critical information within raid storage systems.
NOR Flash is the ideal memory for boot code storage in datacenter applications. Infineon NOR Flash products are architected and designed to deliver the highest levels of safety, reliability, and security. Our longevity program gives you peace of mind by providing long-term continuity of supply, and we operate to a zero-defects policy to provide exceptional quality. An extensive suite of design tools and support resources simplify your design process and get you to market quicker.
- High reliability and performance
- Long retention for code storage
- Direct and random access for execute-in-place (XiP)
- Flexibility to configure partitions for up to 25 years endurance or 1 million P/E cycles
Non-volatile RAM products, such as F-RAM and nvSRAM combine non-volatile data storage with the high performance of RAM. These RoHS-compliant memories offer high endurance, data retention of over ten years at 85°C, and instant non-volatility without external battery back-up enabling system reliability and cost reduction.
Our non-volatile SRAM (nvSRAM) and ferroelectric RAM (F-RAM) are commonly used in RAID card applications to keep track of the data packets while they transfer between the host and storage system, otherwise known as write journaling. If the system loses power while writing, the journal information is read back at the next power cycle to identify any data that was not yet written. Parallel nvSRAM and serial Quad SPI F-RAMs are preferred over other non-volatile memories due to their fast write speeds, high endurance, and ability to capture data instantly on power loss without the use of any power backup.
Raid storage applications, empowered by Infineon's advanced semiconductor solutions, offer a comprehensive and reliable solution for data preservation and performance. With a focus on high reliability and operational efficiency, Infineon's technology eliminates the need for backup batteries or super capacitors, ensuring a seamless and dependable storage environment. Furthermore, Infineon's semiconductor solutions enable raid storage technology to support unlimited non-volatile write cycles at bus speed, facilitating consistent and efficient data handling. Additionally, they provide the capability to instantly capture data in the event of power loss, thereby safeguarding the uninterrupted flow of critical information within raid storage systems.
NOR Flash is the ideal memory for boot code storage in datacenter applications. Infineon NOR Flash products are architected and designed to deliver the highest levels of safety, reliability, and security. Our longevity program gives you peace of mind by providing long-term continuity of supply, and we operate to a zero-defects policy to provide exceptional quality. An extensive suite of design tools and support resources simplify your design process and get you to market quicker.
- High reliability and performance
- Long retention for code storage
- Direct and random access for execute-in-place (XiP)
- Flexibility to configure partitions for up to 25 years endurance or 1 million P/E cycles
Non-volatile RAM products, such as F-RAM and nvSRAM combine non-volatile data storage with the high performance of RAM. These RoHS-compliant memories offer high endurance, data retention of over ten years at 85°C, and instant non-volatility without external battery back-up enabling system reliability and cost reduction.