TLF80511TF V50
Product details
-
Accuracy2 %
-
Base ProductTLF80511xx
-
Budgetary Price €/1k0.53, 0.53
-
Dropout Voltage100 mV
-
Early Warningno
-
Enable (=Inhibit)no
-
FamilyOPTIREG™ linear High Performance
-
Holdno
-
Operating Temperature-40 °C to 150 °C
-
Operating Voltage3.3 V to 45 V
-
Output Current max400 mA
-
Output Voltage Type5.0 V
-
Over Voltage Protectionno
-
Planned to be available until at least2038
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current38 µA
-
Regulator TypeHigh Performance
-
Resetno
-
Status Outputno
-
Watchdogno
| Recommended | ||||
|
OPN
|
TLF80511TFV50ATMA2 | TLF80511TFV50ATMA1 | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | ||||
| Package Name | DPAK | DPAK | ||
| Packing Size | 2500 | 2500 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
ea. in stock | |||
|
|
||||
|
|
|
|||
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Voltage 5 V
- Output Voltage Precision ± 2 %
- Output Current up to 400 mA
- Ultra Low Current Consumption 38 µA
- Low Dropout V: 100 mV at 100 mA O/P I
- Ext Operating Range Starting at 3.3 V
- Small Output Capacitor 1 µF
- Output Current Limitation
- Overtemperature Shutdown
- Suitable for Use in ATV Electronics
- Wide Temp Range from -40 °C up to 150 °C
Benefits
- Very Wide Input Voltage Range
- Supports Voltage Cranking Application
- Very Low Dropout
Diagrams