Active and preferred
RoHS Compliant

KIT_PSC3M5_2GO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M5_2GO
KIT_PSC3M5_2GO

Product details

  • Core
    Arm® Cortex®- M33
  • Device
    PSC3M5FDS2LGQ1
  • Family
    PSOC™ Control C3
  • GPIOs/Shield Compatibility
    GPIO headers
  • Hardware Compatibility
    USB
  • Programmer/Debugger
    SEGGER J-Link Lite
  • Sensors
    Single shunt
  • Software Support
    ModusToolBox™ motor suite
OPN
KITPSC3M52GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This C3M5 2GO motor control card is a demonstration board designed to help engineers become familiar with PSOC™ Control C3 based motor control solutions.
This small system board plugs into a USB port and provides an out-of-the-box experience running a BLDC motor using a FOC sensorless single shunt configuration. Adjustment of motor paremeters can be made with a simple-to-use GUI from ModusToolBox™ Motor Suite software development ecosystem.

Features

  • PSOC™ Control C3 PSC3M5FDS2LGQ1
  • USB connector
  • Onboard BLDC motor
  • POT for speed adjustment
  • GPIO header

Benefits

  • Out-of-the-box experience
  • Sensorless FOC motor control
  • Plug-and-play motor control system
  • GUI interface to adjust parameters
  • Fully powered by USB port

Applications

Documents

Design resources