KIT_PSC3M5_2GO
Active and preferred
RoHS Compliant

KIT_PSC3M5_2GO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M5_2GO
KIT_PSC3M5_2GO


Product details

  • Core
    Arm® Cortex®- M33
  • Device
    PSC3M5FDS2LGQ1
  • Family
    PSOC™ Control C3
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    GPIO headers
  • Hardware Compatibility
    USB
  • Programmer/Debugger
    SEGGER J-Link Lite
  • Sensors
    Single shunt
  • Software Support
    ModusToolBox™ motor suite
  • Target Application
    Motor Control & Drives

OPN
KITPSC3M52GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
This C3M5 2GO motor control card is a demonstration board designed to help engineers become familiar with PSOC™ Control C3 based motor control solutions.
This small system board plugs into a USB port and provides an out-of-the-box experience running a BLDC motor using a FOC sensorless single shunt configuration. Adjustment of motor paremeters can be made with a simple-to-use GUI from ModusToolBox™ Motor Suite software development ecosystem.

Features

  • PSOC™ Control C3 PSC3M5FDS2LGQ1
  • USB connector
  • Onboard BLDC motor
  • POT for speed adjustment
  • GPIO header

Benefits

  • Out-of-the-box experience
  • Sensorless FOC motor control
  • Plug-and-play motor control system
  • GUI interface to adjust parameters
  • Fully powered by USB port

Applications

Documents

Design resources

Videos

Developer community