Dec 03, 2025
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
Dec 03, 2025
Overview
Elevate audio experience with XENSIV™ MEMS microphones that combine studio quality with unprecedented precision. Build on world's best-selling components for an immersive user experience-ANC, array-based beamforming, and source separation for audio zoom and multi-user, far-field audio capturing in multi-room, loud environments. Create premium audio-smartphones, headsets, TWS, PCs, and more-with high SNR, low THD, and high AOP.
Key Features
- Best-in-class SNR and sensitivity
- High acoustic overload point (AOP)
- Environmental robustness
- Low latency wide-band audio signal
- Audio pattern detection
- Selectable power modes
- Far-field, low-volume audio pickup
- Clear audio signals at highest SPL
- Ultra-low power consumption
- Clean audio for advanced processing
- Small package size
Applications
Products
About
XENSIV™ MEMS microphones feature ultra-low self-noise (high SNR), extremely low distortions (THD) even at high sound pressure levels (SPL), very tight part-to-part phase and sensitivity matching, a flat frequency response with a low frequency roll-off (LFRO), and an ultra-low group delay. Combined with selectable power modes and their very small package size, Infineon XENSIV™ MEMS microphones are a perfect match for consumer electronics with excellent audio capturing functionalities.
Infineon’s XENSIV™ MEMS microphones are designed for capturing audio signals with unprecedented precision and quality. The microphones comprise Infineon’s world’s best-selling microphone components.
Due to advanced technical characteristics, high quality standards and robustness at the chip level, Infineon MEMS microphones give hearing to multiple applications beyond the consumer segment, including medical products (e.g., patient monitoring) or industrial (e.g., predictive and preventive maintenance, security).
MEMS microphones use an electrically charged backplate and a membrane to form a capacitive sound transducer. The flexible membrane moves proportional to the amplitude and frequency of incoming sound waves. The resulting change in voltage is measured, processed, and output by an integrated analog or digital ASIC. Infineon products use two main MEMS technologies: single backplate technology (SBP) and sealed dual membrane (SDM).
Single backplate technology (SBP) represents an industry standard for mid-end microphones with its simplicity and robustness. Infineon's SBP technology offers the best performance-to-cost ratio, especially for small package sizes. It combines a high performance with SNR values up to 69 dB with a high robustness with an ingress protection level of IP57 as well as strong protection against compressed air, mechanical shocks and many other environmental stress factors.
Sealed dual membrane (SDM) is Infineon’s revolutionary MEMS microphone technology that utilizes two membranes and a charged stator to create a sealed low-pressure cavity and a differential output signal. The architecture enables ultra-high SNR (up to 75 dBSNR) and very low distortions, and delivers high ingress protection (IP57) at a microphone level. Select SDM technology for best-in-class acoustic performance in medium and larger packages.
In this section, you will find informative and engaging online webinars about MEMS microphones for consumer.
From the fundamental of MEMS microphones to their practical implementation in real-world, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Check out our curated online content and stay ahead in the world of MEMS microphones:
XENSIV™ MEMS microphones feature ultra-low self-noise (high SNR), extremely low distortions (THD) even at high sound pressure levels (SPL), very tight part-to-part phase and sensitivity matching, a flat frequency response with a low frequency roll-off (LFRO), and an ultra-low group delay. Combined with selectable power modes and their very small package size, Infineon XENSIV™ MEMS microphones are a perfect match for consumer electronics with excellent audio capturing functionalities.
Infineon’s XENSIV™ MEMS microphones are designed for capturing audio signals with unprecedented precision and quality. The microphones comprise Infineon’s world’s best-selling microphone components.
Due to advanced technical characteristics, high quality standards and robustness at the chip level, Infineon MEMS microphones give hearing to multiple applications beyond the consumer segment, including medical products (e.g., patient monitoring) or industrial (e.g., predictive and preventive maintenance, security).
MEMS microphones use an electrically charged backplate and a membrane to form a capacitive sound transducer. The flexible membrane moves proportional to the amplitude and frequency of incoming sound waves. The resulting change in voltage is measured, processed, and output by an integrated analog or digital ASIC. Infineon products use two main MEMS technologies: single backplate technology (SBP) and sealed dual membrane (SDM).
Single backplate technology (SBP) represents an industry standard for mid-end microphones with its simplicity and robustness. Infineon's SBP technology offers the best performance-to-cost ratio, especially for small package sizes. It combines a high performance with SNR values up to 69 dB with a high robustness with an ingress protection level of IP57 as well as strong protection against compressed air, mechanical shocks and many other environmental stress factors.
Sealed dual membrane (SDM) is Infineon’s revolutionary MEMS microphone technology that utilizes two membranes and a charged stator to create a sealed low-pressure cavity and a differential output signal. The architecture enables ultra-high SNR (up to 75 dBSNR) and very low distortions, and delivers high ingress protection (IP57) at a microphone level. Select SDM technology for best-in-class acoustic performance in medium and larger packages.
In this section, you will find informative and engaging online webinars about MEMS microphones for consumer.
From the fundamental of MEMS microphones to their practical implementation in real-world, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Check out our curated online content and stay ahead in the world of MEMS microphones: