SECORA™ ID security solutions

SECORA™ ID solutions combining hardware, packages, antenna inlays, OS, applets, and support from Infineon

anchor

Overview

The increasing demand for multi-application and country-specific requirements for electronic identity documents require a flexible, fast, and secured solution. SECORA™ ID is our ready-to-go Java Card™ security solution optimized for all electronic identification applications.

Benefits

  • Java Card™ 3.1
  • CC EAL 6+ certified chip
  • CC EAL 6+ certified Java Card™ OS
  • CC EAL 5+ certified applets
  • Complete package offering
  • Coil on Module package
  • Dual interface support
  • Contactless support
  • Complete Eclipse based toolset
  • Middleware support
  • Middleware offering

Products

About

Whether across single- or multi-application use cases, the Infineon portfolio provides a range of technologies to support your requirements. These include:

Integrity Guard - Highly sophisticated digital architecture comprising error detection/correction codes and a self-contained and self-checking dual-CPU system.

High-performance NFC - Superior contactless performance with ultra-low power consumption.

SOLID FLASH™ - This flexible and non-volatile memory technology delivers comprehensive security solutions for a range of use cases where robust applications are required.

Mega Memory - Designed to support next-generation government eID cards, this security solution is ideal for multi-application use cases where total memory sizes remain integral.

Coil on Module - Dual-interface card design featuring Coil on Module (inductive coupling) packaging technology delivers ID solutions for a huge range of applications.

VHBR - Very High Bit Rate technology delivers increased speed and efficiencies across all ID security.

Featuring a Java Card™ OS open platform with additional options for implementing ready-to-use applets for standard government documents like electronic passport, driver’s license, or electronic ID, the SECORA™ ID S is both flexible and secured across a broad range of single-application use cases. 

Ready-to-go solutions from Infineon and Masktech:

  • Infineon applet collection.

Designed to support both individual and multi-application requirements for electronic IDs, the SECORA™ ID X products deliver sophisticated Java-based solutions for a range of use cases. The ePasslet suite from cryptovision GmbH delivers ready-to-use applets that can be tailored to your specific application, with flexibility and adaptability among the core components of this high-end ID security solution.

Ready-to-go solutions for SECORA ID X:

  • ePasslet suite by cryptovision GmbH
  • Infineon Applet Suite (same as for SECORA ID S)
  • Payment Suite supporting VISA, Mastercard and Calypso

Comprehensive applet choices for eID applications are supported by the Infineon Applet Collection, the Applet Collection by Masktech GmbH and the ePassletSuite by cv cryptovision GmbH.

This broad offering allows you to select the best product depending on memory size, use case, certification and authentication mechanisms.

All solutions are available with the comprehensive package choice from Infineon for contactless, dual interface, and contact-based applications.

SCinterface middleware is a software which serves as a bridge between a smart card and applications on a PC. It enables the credentials on the smart card to be used by applications to securely perform encryption/decryption, authentication, and also to sign digital documents. SCinterface middleware is platform independent and supports most commonly used applications.

  • Compatible with cv ePasslet suite and applet collection from Masktech.
  • Supported interfaces: Microsoft CSP and Minidriver (for Windows), Apple Crypto Token Driver (for macOS) and PKCS#11 (for Linux derivatives, Windows and macOS)
  • Supported use-cases: Disk encryption, eID, WWW login, system login, VPN login, secure WiFi, SSO, secure e-mail, document encryption and signature.
  • Faster project execution and time-to-market
  • Easy and fast implementation
  • Easy customization and localization
  • Stable contactless communication and high performance
  • Optimization of stock management
  • Reduction of total cost of ownership
  • All-in-one toolset for applet development and personalization
  • Comprehensive package portfolio including Coil on Module
  • Based on solid field proven chip hardware technology SLC52G and SLC38G

Whether across single- or multi-application use cases, the Infineon portfolio provides a range of technologies to support your requirements. These include:

Integrity Guard - Highly sophisticated digital architecture comprising error detection/correction codes and a self-contained and self-checking dual-CPU system.

High-performance NFC - Superior contactless performance with ultra-low power consumption.

SOLID FLASH™ - This flexible and non-volatile memory technology delivers comprehensive security solutions for a range of use cases where robust applications are required.

Mega Memory - Designed to support next-generation government eID cards, this security solution is ideal for multi-application use cases where total memory sizes remain integral.

Coil on Module - Dual-interface card design featuring Coil on Module (inductive coupling) packaging technology delivers ID solutions for a huge range of applications.

VHBR - Very High Bit Rate technology delivers increased speed and efficiencies across all ID security.

Featuring a Java Card™ OS open platform with additional options for implementing ready-to-use applets for standard government documents like electronic passport, driver’s license, or electronic ID, the SECORA™ ID S is both flexible and secured across a broad range of single-application use cases. 

Ready-to-go solutions from Infineon and Masktech:

  • Infineon applet collection.

Designed to support both individual and multi-application requirements for electronic IDs, the SECORA™ ID X products deliver sophisticated Java-based solutions for a range of use cases. The ePasslet suite from cryptovision GmbH delivers ready-to-use applets that can be tailored to your specific application, with flexibility and adaptability among the core components of this high-end ID security solution.

Ready-to-go solutions for SECORA ID X:

  • ePasslet suite by cryptovision GmbH
  • Infineon Applet Suite (same as for SECORA ID S)
  • Payment Suite supporting VISA, Mastercard and Calypso

Comprehensive applet choices for eID applications are supported by the Infineon Applet Collection, the Applet Collection by Masktech GmbH and the ePassletSuite by cv cryptovision GmbH.

This broad offering allows you to select the best product depending on memory size, use case, certification and authentication mechanisms.

All solutions are available with the comprehensive package choice from Infineon for contactless, dual interface, and contact-based applications.

SCinterface middleware is a software which serves as a bridge between a smart card and applications on a PC. It enables the credentials on the smart card to be used by applications to securely perform encryption/decryption, authentication, and also to sign digital documents. SCinterface middleware is platform independent and supports most commonly used applications.

  • Compatible with cv ePasslet suite and applet collection from Masktech.
  • Supported interfaces: Microsoft CSP and Minidriver (for Windows), Apple Crypto Token Driver (for macOS) and PKCS#11 (for Linux derivatives, Windows and macOS)
  • Supported use-cases: Disk encryption, eID, WWW login, system login, VPN login, secure WiFi, SSO, secure e-mail, document encryption and signature.

  • Faster project execution and time-to-market
  • Easy and fast implementation
  • Easy customization and localization
  • Stable contactless communication and high performance
  • Optimization of stock management
  • Reduction of total cost of ownership
  • All-in-one toolset for applet development and personalization
  • Comprehensive package portfolio including Coil on Module
  • Based on solid field proven chip hardware technology SLC52G and SLC38G

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }