- N-channel MOSFETs
- P-channel MOSFETs
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
Infineon's MOTIX™ TLE9210x multi MOSFET gate driver IC are designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device. They offer a reliable and cost optimized solution with state of the art diagnostic and protection. Further, the product family allows motor cascading: with MOTIX™ TLE92108 (8 half-bridges), up to 7 motors can be driven. All MOTIX™ TLE9210x products are qualified according to AEC-Q100.
Key Features
- Motor brake mode
- Pin and SW compatible
- Scaling a variable No of motors
- Adaptive MOSFET control
- Qualified according to AEC-Q100
- Enable cost and space improvements
Applications
Compare families
Products
About
The MOTIX™ TLE9210x is a family of multi MOSFET gate driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device. A 24-bit Serial Parallel Interface (SPI) enables configuration of the MOTIX™ TLE9210x and is used to control the half-bridges. The SPI offers a wide range of diagnostic features such as the monitoring of the supply voltage, the charge pump voltage, temperature warning and overtemperature shutdown. Each gate driver monitors its external MOSFET drain source voltage for hard-short circuit conditions, while the devices can observe the current passing through the integrated current sense amplifier providing configurable soft-short circuit detection, in both cases providing active latching hardware protection independent of any software measures. The device is housed in a VQFN-48 with exposed pad, which supports optical lead tip inspection while providing optimal thermal performance and minimizing the required PCB space.
MOTIX™ TLE9210x series is an easier, smaller & more cost-efficient way to drive multiple half-bridges in DC motor control applications.
- Enable cost and board space improvements – The MOTIX™ TLE9210x allows driving up to 8 half-bridges with one single driver IC, providing a very cost-effective solution on system level. Having only one driver device for several half-bridges enables further savings, such as less pick & place costs as well as less required PCB space compared to competing (discrete) solutions.
- Adaptive driver capability – Multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations.
- Motor brake mode – all variants are pin and software compatible. The MOTIX™ TLE9210x-232QX versions offer in addition a unique protection feature even in sleep mode. It can be configured as a permanent motor brake to avoid unintended movement of the motor. The motor brake can also be configured to be activated in case of supply overvoltage caused by motor working in generator mode to protect the system.
The Infineon devices are optimized but not limited for automotive applications, with advanced protection and diagnostic features. ‒Target applications include, seat motor control, closure systems as power lift gate control or sliding doors, various control of loads in a body control module with only one device. For example, centralized door lock control, window lift, wiper, washer pumps to name a few.
Our reference design describes a detailed implementation of a central door lock application, where the control of all lock motors occurs from a central location such as from a body control module. It is shown how proper protection and diagnosis of external MOSFETs is ensured in combination with OptiMOS™-6 half-bridge MOSFETs and Traveo™ II CYT4BF series microcontroller, which is especially designed for body control modules. Login to myInfineon and download the documents here.
Enjoy the design-in process with the ecosystem provided by Infineon. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Configuration tool: Config Wizard for MOTIX™ multi MOSFET gate driver ICs
- Evaluation boards, application kits and a reference design (central door lock)
- Training videos (online courses)
- Extensive documentation with user manual and application notes for overvoltage brake, off-state diagnostics, switching behavior analysis, MOSFET driver setting guide, rise fall time regulation and many more.
- Comprehensive support infrastructure and community
With the use of our patented concept of adaptive MOSFET control - a multi-stage slew rate control enables EMC optimization via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-line effort.
The MOTIX™ TLE9210x is a family of multi MOSFET gate driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device. A 24-bit Serial Parallel Interface (SPI) enables configuration of the MOTIX™ TLE9210x and is used to control the half-bridges. The SPI offers a wide range of diagnostic features such as the monitoring of the supply voltage, the charge pump voltage, temperature warning and overtemperature shutdown. Each gate driver monitors its external MOSFET drain source voltage for hard-short circuit conditions, while the devices can observe the current passing through the integrated current sense amplifier providing configurable soft-short circuit detection, in both cases providing active latching hardware protection independent of any software measures. The device is housed in a VQFN-48 with exposed pad, which supports optical lead tip inspection while providing optimal thermal performance and minimizing the required PCB space.
MOTIX™ TLE9210x series is an easier, smaller & more cost-efficient way to drive multiple half-bridges in DC motor control applications.
- Enable cost and board space improvements – The MOTIX™ TLE9210x allows driving up to 8 half-bridges with one single driver IC, providing a very cost-effective solution on system level. Having only one driver device for several half-bridges enables further savings, such as less pick & place costs as well as less required PCB space compared to competing (discrete) solutions.
- Adaptive driver capability – Multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations.
- Motor brake mode – all variants are pin and software compatible. The MOTIX™ TLE9210x-232QX versions offer in addition a unique protection feature even in sleep mode. It can be configured as a permanent motor brake to avoid unintended movement of the motor. The motor brake can also be configured to be activated in case of supply overvoltage caused by motor working in generator mode to protect the system.
The Infineon devices are optimized but not limited for automotive applications, with advanced protection and diagnostic features. ‒Target applications include, seat motor control, closure systems as power lift gate control or sliding doors, various control of loads in a body control module with only one device. For example, centralized door lock control, window lift, wiper, washer pumps to name a few.
Our reference design describes a detailed implementation of a central door lock application, where the control of all lock motors occurs from a central location such as from a body control module. It is shown how proper protection and diagnosis of external MOSFETs is ensured in combination with OptiMOS™-6 half-bridge MOSFETs and Traveo™ II CYT4BF series microcontroller, which is especially designed for body control modules. Login to myInfineon and download the documents here.
Enjoy the design-in process with the ecosystem provided by Infineon. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Configuration tool: Config Wizard for MOTIX™ multi MOSFET gate driver ICs
- Evaluation boards, application kits and a reference design (central door lock)
- Training videos (online courses)
- Extensive documentation with user manual and application notes for overvoltage brake, off-state diagnostics, switching behavior analysis, MOSFET driver setting guide, rise fall time regulation and many more.
- Comprehensive support infrastructure and community
With the use of our patented concept of adaptive MOSFET control - a multi-stage slew rate control enables EMC optimization via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-line effort.