The XC86x-series expands Infineon's 8-bit XC800 microcontroller (MCU) family to provide more scalable performance and up to 16 KB flash memory for cost-sensitive industrial applications. Operating at up to 26.7 MHz.
Key Features
- High-performance XC800 core
- Up to 8 KB of boot ROM
- Up to 256 bytes of RAM
- Up to 512 bytes of XRAM
- 4 KB, 8 KB, or 16 KB of flash
- 8 KB or 16 KB of ROM
- 10-bit ADC with high accuracy
- Fast conversion in 1 µs
- Dedicated for BLDC motor control
- Background E2PROM emulation
- Temperature (SAF): -40°C to 85°C
- Temperature (SAK): -40°C to 125°C
Applications
Products
About
Especially in fast-growing mass markets low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs. The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensorless motors reducing BOM making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements.
Microcontrollers for low-cost motor control and automation-
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
- Capture/compare unit (CCU6) dedicated to flexible PWM signal generation for any kind of motor control
- LIN interface with variable boot option
- 10-bit ADC with high accuracy (8-channels)
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Especially in fast-growing mass markets low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs. The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensorless motors reducing BOM making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements.
Microcontrollers for low-cost motor control and automation-
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented three-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supporting two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For the use in IEC 60730/Class B certified applications
- Capture/compare unit (CCU6) dedicated to flexible PWM signal generation for any kind of motor control
- LIN interface with variable boot option
- 10-bit ADC with high accuracy (8-channels)
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access