The XC236xE and XC238xE microcontroller series is based on Infineon's popular and well-established C166 architecture. With the extended flash size of up to1 MB at 128 MHz performance, the microcontroller is well suited for high-end safety applications
Key Features
- 16- and 32-bit C166SV2 CPU
- Up to 128 MHz frequency
- Up to 1 MB of flash memory
- Up to 90 KB of RAM
- Parallel flash programming
- 4 PWM units (CCU6) and (CCU2)
- Two very fast 12-bit A/D converters
- Up to 8 serial interfaces (USIC)
- Up to 3 CAN and 64MO
- Low active power consumption
- Packages: LQFP 100 and LQFP 144
- Temperature range: -40°C to +125°C
Products
About
The XC23xxE series is the high-performance extension of the XC2300 microcontroller family focussing on Safety applications.
The integrated instruction cache (iCache) offers a strong performance boost of up to 30%. In addition the frequancy increase of up to 128MHz brings further
performance improvements.
The new devices of this series, equipped with up to 1MB embedded Flash and optional FlexRay are geared towards automotive Safety applications, like
high-end Airbag, Electric Power-Steering (EPS) or Braking, requiring a higher range of performance or the potential for future performance improvements.
- Fast time to market due to Infineon's proven in use safety concept
- Comprehensive safety documentation intelligent error management avoids false alarm and therefore, reduces FIT and DPPM rate
- Scalable platform guarantees optimized cost-performance ratio
- Supports ASIL requirements
The implementation of ISO26262 and IEC61508 std. compliant safety critical systems requires an independent robust safety watchdog for main microcontroller supervision.
Thus, microcontroller-based safety systems, must be made of three components: Main microcontroller, an independent watchdog with robust monitoring channels, and a supporting safety software.
With its safety computing platform, Infineon covers all of these three needed components: The XC2300 MCU family, the CIC61508, an independent
robust watchdog plus, the SafeTcore safety library.
All three components were specified and developed for efficient implementation and fast time to market.
Typical target applications of Infineon’s safety computing platform are IEC61508 and SIL3
and ISO26262 and ASIL-C-ASIL-D applications.
CIC61508:
- Intelligent error management
- Robust monitoring channel
- Up to three safety enable and disable paths
- Task monitoring
- Wide temperature range (-40°C to 140°C)
- TSSOP-38 package
SafeTcore library:
- Processor monitoring and self-tests
- Independent safety monitor software with tasking V5r2p3
- supports ISO26262 and IEC61508
- Small memory footprint typ. 92 KB ROM
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC23xxE series is the high-performance extension of the XC2300 microcontroller family focussing on Safety applications.
The integrated instruction cache (iCache) offers a strong performance boost of up to 30%. In addition the frequancy increase of up to 128MHz brings further
performance improvements.
The new devices of this series, equipped with up to 1MB embedded Flash and optional FlexRay are geared towards automotive Safety applications, like
high-end Airbag, Electric Power-Steering (EPS) or Braking, requiring a higher range of performance or the potential for future performance improvements.
- Fast time to market due to Infineon's proven in use safety concept
- Comprehensive safety documentation intelligent error management avoids false alarm and therefore, reduces FIT and DPPM rate
- Scalable platform guarantees optimized cost-performance ratio
- Supports ASIL requirements
The implementation of ISO26262 and IEC61508 std. compliant safety critical systems requires an independent robust safety watchdog for main microcontroller supervision.
Thus, microcontroller-based safety systems, must be made of three components: Main microcontroller, an independent watchdog with robust monitoring channels, and a supporting safety software.
With its safety computing platform, Infineon covers all of these three needed components: The XC2300 MCU family, the CIC61508, an independent
robust watchdog plus, the SafeTcore safety library.
All three components were specified and developed for efficient implementation and fast time to market.
Typical target applications of Infineon’s safety computing platform are IEC61508 and SIL3
and ISO26262 and ASIL-C-ASIL-D applications.
CIC61508:
- Intelligent error management
- Robust monitoring channel
- Up to three safety enable and disable paths
- Task monitoring
- Wide temperature range (-40°C to 140°C)
- TSSOP-38 package
SafeTcore library:
- Processor monitoring and self-tests
- Independent safety monitor software with tasking V5r2p3
- supports ISO26262 and IEC61508
- Small memory footprint typ. 92 KB ROM
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access