Overview
The XC167CI MCU series is based on Infineon's popular and well-established C166S V2 architecture. With a flash memory size of up to 256 KB and a 40 MHz performance, the high flexibility of this architecture perfectly supports the diverse and varying needs of different application areas such as industrial drives and control, or automotive body. All this combined in a small PG-TQFP-144 package enables very high levels of system integration.
Key Features
- 16-bit C166S V2 CPU
- Single clock cycle instruction
- 25 ns multiplication time
- DSP support with advanced MAC unit
- 16 MB total linear address space
- Flex sync external bus interface
- 16 priority level interrupt system
- Package: PG-TQFP-144 (pb-free)
- Temperature range: –40°C to +125°C
Applications
Products
About
As part of the XC166 family, the XC167CI microcontroller series is the high-end extension of the XC166 family focusing on body applications. With an extended memory size of up to 256 KB flash and up to 12 KB RAM running at up to 40 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC166 family as well as new low-end and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC167CI MCUs offer a state-of-the-art connectivity with up to 16 ADC channels. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. The XC166 family devices use the package type plastic green thin quad flat package [PG-TQFP-144 (lead-free)].
- 16-bit C166S V2 CPU with 5-stage pipeline
- Single clock cycle instruction execution with 25 ns instruction time at 40 MHz CPU clock
- 25 ns multiplication (16x16-bit) time at 40 MHz CPU clock
- DSP support with built-in advanced MAC unit
- 16 MB total linear address space for code and data
- Flexible synchronous external bus interface
- 16 priority level interrupt system on 8 group levels
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
As part of the XC166 family, the XC167CI microcontroller series is the high-end extension of the XC166 family focusing on body applications. With an extended memory size of up to 256 KB flash and up to 12 KB RAM running at up to 40 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC166 family as well as new low-end and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC167CI MCUs offer a state-of-the-art connectivity with up to 16 ADC channels. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. The XC166 family devices use the package type plastic green thin quad flat package [PG-TQFP-144 (lead-free)].
- 16-bit C166S V2 CPU with 5-stage pipeline
- Single clock cycle instruction execution with 25 ns instruction time at 40 MHz CPU clock
- 25 ns multiplication (16x16-bit) time at 40 MHz CPU clock
- DSP support with built-in advanced MAC unit
- 16 MB total linear address space for code and data
- Flexible synchronous external bus interface
- 16 priority level interrupt system on 8 group levels
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.