The MOTIX™ TLE985x 32-bit motor control SoC solutions feature a 32-bit Arm® Cortex®-M0 microcontroller, a voltage regulator, a communication interface, and a half-bridge driver for motor control applications. This single-phase solution utilizes either Pulse Width Modulation (PWM) or LIN for automotive smart DC brushed motor control applications, such as HVAC blowers.
Key Features
- Arm® Cortex® M0 core
- Up to 40 MHz frequency
- Up to 64 kB flash
- Half-bridge driver IC
- Integrated LIN transceiver
- Temperature range Tj up to 175°C
- PWM capability
Applications
Compare families
Products
About
Infineon's single-phase solution, the MOTIX™ TLE985x 32-bit motor control SoC, offers the smallest footprint in its class. Built on the 32-bit Arm® Cortex®-M0 core, the MOTIX™ TLE985x integrates a gate driver, microcontroller, communication interface, and power supply on a single chip. It is specifically designed for smart DC brushed motor control applications, such as HVAC blowers.
This system solution enhances efficiency through smart power-on-demand control and provides a true mechatronic solution by placing the electronics directly at the motor. As a result, the external control signal (LIN or simple PWM) to the motor control minimizes emissions, preventing any interference with other electronic components in the vehicle.
Enable cost and board space improvements: Our system-on-chip solution integrates data processing, actuation and sensing. The chip comes in a leadless VQFN package with 7 x 7 mm footprint and enables PCB space saving. The MOTIX™ TLE985x 32-bit motor control SoC with integrated half-bridge driver allows driving MOSFETs at VBATT ≥ 6 V with a low number of external components, providing a very cost-effective solution on a system level. It helps to reduce BOM cost.
MOSFET driver with adaptive control: The MOTIX™ TLE985x family has an adaptive control hardware implementation. This algorithm is able to compensate MOSFET parameter spread in the system by automatically adjusting gate current values as a reaction on timing measurement results. This allows an optimization of the system concerning EME (slow slew rates) and Pdiss (short dead times) simultaneously.
Enable high levels of system reliability: Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer.
MOTIX™ MCU | 32-bit motor control SoC solutions are supported by a complete development toolchain provided by Infineon and third-party vendors. The toolchain includes compilers, debuggers, evaluation boards & shields, reference designs, low-level drivers, verified and production-ready motor control software and configuration tools. Furthermore, plenty of application notes are available to support your design-in activities.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our system-on-chip solutions. They are trained to provide application- and product-specific support such as
- Consulting & training
- Provision of software components, e.g. low-level drivers, embedded software, simulation models, etc.
- Software development, e.g. parameterization, customization, optimization, tuning
- Mechatronic development, e.g. design, layout & development of systems, system and test verification
- Testing, e.g. measurement and test services, test bench services like identification, verification, validation
- Prototyping, e.g. target cost development, PCB design & component selection
- MOTIX™ Low-level drivers provide users with a file pair (c./.h file) per module to allow the initialization and configuration of the module during runtime via the provided APIs. The low-level driver is offered as demo code. Customers can also get access to additional documentation and test reports.
- Configuration tools provide graphical user interfaces to define and generate register settings for the evaluation and configuration of MOTIX™ products (e.g. MOTIX™ MCU Configuration Wizard).
- Simulation & modeling tools allow for efficient prototyping of design and calculation of right values and parameters.
- Utilities are tools which enable users to accomplish a range of tasks such as get readings, analyze data and create dashboards, e.g. Memory Analyzer.
Infineon's single-phase solution, the MOTIX™ TLE985x 32-bit motor control SoC, offers the smallest footprint in its class. Built on the 32-bit Arm® Cortex®-M0 core, the MOTIX™ TLE985x integrates a gate driver, microcontroller, communication interface, and power supply on a single chip. It is specifically designed for smart DC brushed motor control applications, such as HVAC blowers.
This system solution enhances efficiency through smart power-on-demand control and provides a true mechatronic solution by placing the electronics directly at the motor. As a result, the external control signal (LIN or simple PWM) to the motor control minimizes emissions, preventing any interference with other electronic components in the vehicle.
Enable cost and board space improvements: Our system-on-chip solution integrates data processing, actuation and sensing. The chip comes in a leadless VQFN package with 7 x 7 mm footprint and enables PCB space saving. The MOTIX™ TLE985x 32-bit motor control SoC with integrated half-bridge driver allows driving MOSFETs at VBATT ≥ 6 V with a low number of external components, providing a very cost-effective solution on a system level. It helps to reduce BOM cost.
MOSFET driver with adaptive control: The MOTIX™ TLE985x family has an adaptive control hardware implementation. This algorithm is able to compensate MOSFET parameter spread in the system by automatically adjusting gate current values as a reaction on timing measurement results. This allows an optimization of the system concerning EME (slow slew rates) and Pdiss (short dead times) simultaneously.
Enable high levels of system reliability: Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer.
MOTIX™ MCU | 32-bit motor control SoC solutions are supported by a complete development toolchain provided by Infineon and third-party vendors. The toolchain includes compilers, debuggers, evaluation boards & shields, reference designs, low-level drivers, verified and production-ready motor control software and configuration tools. Furthermore, plenty of application notes are available to support your design-in activities.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our system-on-chip solutions. They are trained to provide application- and product-specific support such as
- Consulting & training
- Provision of software components, e.g. low-level drivers, embedded software, simulation models, etc.
- Software development, e.g. parameterization, customization, optimization, tuning
- Mechatronic development, e.g. design, layout & development of systems, system and test verification
- Testing, e.g. measurement and test services, test bench services like identification, verification, validation
- Prototyping, e.g. target cost development, PCB design & component selection
- MOTIX™ Low-level drivers provide users with a file pair (c./.h file) per module to allow the initialization and configuration of the module during runtime via the provided APIs. The low-level driver is offered as demo code. Customers can also get access to additional documentation and test reports.
- Configuration tools provide graphical user interfaces to define and generate register settings for the evaluation and configuration of MOTIX™ products (e.g. MOTIX™ MCU Configuration Wizard).
- Simulation & modeling tools allow for efficient prototyping of design and calculation of right values and parameters.
- Utilities are tools which enable users to accomplish a range of tasks such as get readings, analyze data and create dashboards, e.g. Memory Analyzer.