- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
Overview
MOTIX™ TLE985x, TLE986x, TLE988x and TLE994x 32-bit motor control SoC solutions based on Arm® Cortex® M with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications. Moreover, the TLE988x and TLE994x include variants with ASIL B rated safety and secure motor control with high performance.
Key Features
- Arm® Cortex® M0, M3 or M23 core
- Up to 60 MHz frequency
- Up to 256 kB flash
- 2-phase bridge driver IC
- Integrated LIN/CAN-FD transceiver
- Temperature range Tj up to 175°C
- PWM capability
- ASIL B variants (TLE988x, TLE994x)
- Security
- Adaptive MOSFET control
Applications
Compare families
Products
About
Infineon’s MOTIX™ MCU 32-bit motor control SoC portfolio with integrated H-bridge driver comprises four distinct product families: TLE985x, TLE986x, TLE988x, and TLE994x.
These products integrate market-proven peripherals with either LIN or CAN/CAN-FD communication, addressing a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
The TLE985x family is built around a 32-bit Arm® Cortex®-M0 core. Meanwhile, the TLE986x and TLE988x families are powered by the more advanced Arm® Cortex®-M3 core, while the TLE994x family features the Arm® Cortex®-M23 core.
Notably, the TLE986x shares the same microcontroller unit and peripherals as the MOTIX™ TLE987x family, which integrates a 3-phase bridge driver. This commonality facilitates design synergies between DC and BLDC motor control applications, streamlining development processes and reducing time to market.
Moreover, the same design advantage extends to the TLE988x and TLE989x families, as well as the TLE994x and TLE995x families. This alignment in design promotes efficiency and flexibility, enabling engineers to leverage their expertise across different motor control applications with ease.
- Enable cost and board space improvements: Our system-on-chip solution for DC motor control integrates data processing, actuation and sensing. The chip comes in a small package and enables PCB space saving. MOTIX™ MCU (SoC) with integrated h-bridge driver can driver MOSFETs at VBATT ≥ 6 V with a low number of external components, providing a very cost-effective solution on a system level.
- Support in-cabin and underhood applications with same design: Some derivatives are qualified up to Tj = 175°C and therefore enable a family design approach due to pin, package and software-compatibility.
- Enable high levels of system reliability: Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer.
- Enable high performance: The MOTIX™ TLE988x family, part of this product portfolio, comes with CAN/CAN-FD communication interface and addresses high power BDC applications with secure motor control approach.
- Enable safety: Some of the MOTIX™ TLE988x and all TLE994x variants have ASIL B rated safety level. They enable fail safe mechanism and error handling with safe switch off path for bridge driver.
MOTIX™ MCU | 32-bit motor control SoC solutions are supported by a complete development toolchain provided by Infineon and third-party vendors. The toolchain includes compilers, debuggers, evaluation boards & shields, reference designs, low-level drivers, verified and production-ready motor control software and configuration tools. Furthermore, plenty of application notes are available to support your design-in activities.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our system-on-chip solutions. They are trained to provide application- and product-specific support such as
- Consulting & training
- Provision of software components, e.g. low-level drivers, embedded software, simulation models, etc.
- Software development, e.g. parameterization, customization, optimization, tuning
- Mechatronic development, e.g. design, layout & development of systems, system and test verification
- Testing, e.g. measurement and test services, test bench services like identification, verification, validation
- Prototyping, e.g. target cost development, PCB design & component selection
- Low-level drivers provide users with a file pair (c./.h file) per module to allow the initialization and configuration of the module during runtime via the provided APIs. The low-level driver is offered as demo code. Customers can also get access to additional documentation and test reports.
- Configuration tools provide graphical user interfaces to define and generate register settings for the evaluation and configuration of MOTIX™ products (e.g. MOTIX™ MCU Configuration Wizard).
- Simulation & modeling tools allow for efficient prototyping of design and calculation of right values and parameters.
- Utilities are tools which enable users to accomplish a range of tasks such as get readings, analyze data and create dashboards, e.g. Memory Analyzer.
MOTIX™ MCU | 32-bit motor control SOC solutions offer support for applications up to ASIL B.
TLE989x and TLE994x families are developed according to ISO 26262 providing ASIL B features, while TLE987x offers QM devices. Nonetheless they can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B.
Infineon offers the following design-in support:
• FIT data information (ISO26262)
• Function/Blocks vs. Area Breakdown
If this data is required, please contact your local Infineon partner who can provide you with this information.
MOTIX™ TLE994x is a single-chip solution that seamlessly integrates an Arm Cortex-M23 microcontroller, non-volatile flash memory, advanced analog and mixed signal peripherals, LIN communication interface, and driving stages. Highlights of the product:
• Competitive price for the compact design
• Improved hardware features compared to current MOTIX™ MCU portfolio (LINUART, CCU7, ADC12)
• Functional safety (ASIL-B) and cybersecurity (TrustZone)
• FOC capability
• Premium design-in support with software, tools and services
Infineon’s MOTIX™ MCU 32-bit motor control SoC portfolio with integrated H-bridge driver comprises four distinct product families: TLE985x, TLE986x, TLE988x, and TLE994x.
These products integrate market-proven peripherals with either LIN or CAN/CAN-FD communication, addressing a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
The TLE985x family is built around a 32-bit Arm® Cortex®-M0 core. Meanwhile, the TLE986x and TLE988x families are powered by the more advanced Arm® Cortex®-M3 core, while the TLE994x family features the Arm® Cortex®-M23 core.
Notably, the TLE986x shares the same microcontroller unit and peripherals as the MOTIX™ TLE987x family, which integrates a 3-phase bridge driver. This commonality facilitates design synergies between DC and BLDC motor control applications, streamlining development processes and reducing time to market.
Moreover, the same design advantage extends to the TLE988x and TLE989x families, as well as the TLE994x and TLE995x families. This alignment in design promotes efficiency and flexibility, enabling engineers to leverage their expertise across different motor control applications with ease.
- Enable cost and board space improvements: Our system-on-chip solution for DC motor control integrates data processing, actuation and sensing. The chip comes in a small package and enables PCB space saving. MOTIX™ MCU (SoC) with integrated h-bridge driver can driver MOSFETs at VBATT ≥ 6 V with a low number of external components, providing a very cost-effective solution on a system level.
- Support in-cabin and underhood applications with same design: Some derivatives are qualified up to Tj = 175°C and therefore enable a family design approach due to pin, package and software-compatibility.
- Enable high levels of system reliability: Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer.
- Enable high performance: The MOTIX™ TLE988x family, part of this product portfolio, comes with CAN/CAN-FD communication interface and addresses high power BDC applications with secure motor control approach.
- Enable safety: Some of the MOTIX™ TLE988x and all TLE994x variants have ASIL B rated safety level. They enable fail safe mechanism and error handling with safe switch off path for bridge driver.
MOTIX™ MCU | 32-bit motor control SoC solutions are supported by a complete development toolchain provided by Infineon and third-party vendors. The toolchain includes compilers, debuggers, evaluation boards & shields, reference designs, low-level drivers, verified and production-ready motor control software and configuration tools. Furthermore, plenty of application notes are available to support your design-in activities.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our system-on-chip solutions. They are trained to provide application- and product-specific support such as
- Consulting & training
- Provision of software components, e.g. low-level drivers, embedded software, simulation models, etc.
- Software development, e.g. parameterization, customization, optimization, tuning
- Mechatronic development, e.g. design, layout & development of systems, system and test verification
- Testing, e.g. measurement and test services, test bench services like identification, verification, validation
- Prototyping, e.g. target cost development, PCB design & component selection
- Low-level drivers provide users with a file pair (c./.h file) per module to allow the initialization and configuration of the module during runtime via the provided APIs. The low-level driver is offered as demo code. Customers can also get access to additional documentation and test reports.
- Configuration tools provide graphical user interfaces to define and generate register settings for the evaluation and configuration of MOTIX™ products (e.g. MOTIX™ MCU Configuration Wizard).
- Simulation & modeling tools allow for efficient prototyping of design and calculation of right values and parameters.
- Utilities are tools which enable users to accomplish a range of tasks such as get readings, analyze data and create dashboards, e.g. Memory Analyzer.
MOTIX™ MCU | 32-bit motor control SOC solutions offer support for applications up to ASIL B.
TLE989x and TLE994x families are developed according to ISO 26262 providing ASIL B features, while TLE987x offers QM devices. Nonetheless they can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B.
Infineon offers the following design-in support:
• FIT data information (ISO26262)
• Function/Blocks vs. Area Breakdown
If this data is required, please contact your local Infineon partner who can provide you with this information.
MOTIX™ TLE994x is a single-chip solution that seamlessly integrates an Arm Cortex-M23 microcontroller, non-volatile flash memory, advanced analog and mixed signal peripherals, LIN communication interface, and driving stages. Highlights of the product:
• Competitive price for the compact design
• Improved hardware features compared to current MOTIX™ MCU portfolio (LINUART, CCU7, ADC12)
• Functional safety (ASIL-B) and cybersecurity (TrustZone)
• FOC capability
• Premium design-in support with software, tools and services