Infineon offers high-performance programmable oscillators, which can be customized for any frequency up to 2.1 GHz, with an RMS jitter performance of 110 fs.
Key Features
- One PLL, one output
- VCXO functionality
- Frequency select
- RMS phase jitter: 110 fs
- Pin select and I²C programming
- Field- and factory-programmable
- LVPECL, LVDS, and HCSL outputs
- CML and LVCMOS Support
Products
About
CY294X is a family of high-performance, PLL-based programmable crystal oscillators and clock synthesizers. The low-noise, programmable PLL technology allows CY294X to produce any frequency between 15 MHz and 2,100 MHz, while achieving a typical phase jitter of 0.11 ps. The device supports popular output types such as LVPECL, LVDS, HCSL, LVCMOS, and CML. Additional features include frequency margining and VCXO functionality. These devices are available in QFN and LCC packages. CY294xx devices generate one differential (or one single-ended) output up to 2.1 GHz with RMS jitter as low as 110 fs. They are factory- or field-programmable; the configuration stored in the volatile memory can be controlled over the I2C interface.
CY294X is used in a variety of applications such as:
- Routers and switches
- Servers
- Wireless base stations
- Clocking FPGAs
- Video processors, set top boxes, and gateways
- Testing equipment
CY294X is a family of high-performance, PLL-based programmable crystal oscillators and clock synthesizers. The low-noise, programmable PLL technology allows CY294X to produce any frequency between 15 MHz and 2,100 MHz, while achieving a typical phase jitter of 0.11 ps. The device supports popular output types such as LVPECL, LVDS, HCSL, LVCMOS, and CML. Additional features include frequency margining and VCXO functionality. These devices are available in QFN and LCC packages. CY294xx devices generate one differential (or one single-ended) output up to 2.1 GHz with RMS jitter as low as 110 fs. They are factory- or field-programmable; the configuration stored in the volatile memory can be controlled over the I2C interface.
CY294X is used in a variety of applications such as:
- Routers and switches
- Servers
- Wireless base stations
- Clocking FPGAs
- Video processors, set top boxes, and gateways
- Testing equipment