- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
CIPOS™ Mini IPMs
CIPOS™ Mini - Broad range of configurations from PFC to inverter
CIPOS™ Mini is a family of high efficient intelligent power modules that has the highest power density with 4 A to 50 A rated products built into single package platform. It integrates various power and control components to increase reliability, and optimize PCB size and system costs. Utilizing multiple configurations, CIPOS™ Mini IPMs are applicable to the wide applications, such as air conditioners, refrigerators or washing machines.
- Built-in temperature sensor
- Undervoltage lockout
- Innovative FAULT indication
- Overload protection
CIPOS™ Mini IPMs Products
About
The configurations offered within the CIPOS™ Mini family are 3-phase IGBT, integrated PFC, and 2-phase and 3-phase interleaved PFC. All options include an integrated gate driver and built-in temperature sensor. CIPOS™ Mini provides optimized performance for power applications, which need good thermal conduction and electrical isolation, but also EMI-safe control, innovative FAULT indication, and overload protection. In addition, CIPOS™ Mini family offers IPMs with DCB substrates, improving heat dissipation to provide higher power capability.
The CIPOS™ Mini IPMs incorporate important key features, e.g the wide range of current rating, high integration of bootstrap circuit, thermistor and it is optimized for target application requirements.
The key benefits are, among other things, the lower PCB size and system cost, easy power extension from 300 W to 8 kW and the UL certified package and temperature sensor.
The CIPOS™ Mini IPMs can be used in several applications, e.g. motor control and drives, refrigeration and freezing, washing and drying, residential air conditioning and automatic gate and door opening systems.
The configurations offered within the CIPOS™ Mini family are 3-phase IGBT, integrated PFC, and 2-phase and 3-phase interleaved PFC. All options include an integrated gate driver and built-in temperature sensor. CIPOS™ Mini provides optimized performance for power applications, which need good thermal conduction and electrical isolation, but also EMI-safe control, innovative FAULT indication, and overload protection. In addition, CIPOS™ Mini family offers IPMs with DCB substrates, improving heat dissipation to provide higher power capability.
The CIPOS™ Mini IPMs incorporate important key features, e.g the wide range of current rating, high integration of bootstrap circuit, thermistor and it is optimized for target application requirements.
The key benefits are, among other things, the lower PCB size and system cost, easy power extension from 300 W to 8 kW and the UL certified package and temperature sensor.
The CIPOS™ Mini IPMs can be used in several applications, e.g. motor control and drives, refrigeration and freezing, washing and drying, residential air conditioning and automatic gate and door opening systems.
Why Infineon is the best partner - The CIPOS™ IPMs are families of highly integrated, compact power modules. See how we designed them to drive motors in applications ranging from home appliances, fans, pumps to general purpose drives.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.