IRF6710S2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=25°C) max37 A
-
ID (@ TA=70°C) max10 A
-
ID (@ TA=25°C) max12 A
-
Micro-stencilIRF66S1-25
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDirectFET S1
-
PolarityN
-
Ptot (@ TA=25°C) max1.8 W
-
Ptot max15 W
-
Qgd3 nC
-
QG8.8 nC
-
RDS (on) (@4.5V) max11.9 mΩ
-
RDS (on) (@10V) max5.9 mΩ
-
RDS (on) max5.9 mΩ
-
RthJC max9.8 K/W
-
Tj max175 °C
-
VDS max25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- 100% Rg tested
- Low Profile (less than 0.7 mm)
- Dual Sided Cooling
- Optimized for Control FET Applications
- Optimized for High Frequency Switching
- Low Package Inductance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.