TLD5501-2ADBPRE_REF
Active and preferred

TLD5501-2ADBPRE_REF

Dual channel voltage pre-regulator for Adaptive Drive Beam (ADB)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5501-2ADBPRE_REF
TLD5501-2ADBPRE_REF
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    Buck
  • Family
    LITIX™ Power Flex
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current range
    0 A to 12 A
  • Output Voltage range
    0 V to 5 V
  • Qualification
    Automotive
  • Sub Application
    Adaptive Drive Beam (ADB)
  • Supply Voltage range
    8 V to 26 V
  • Target Application
    Automotive
  • Topology
    Buck

OPN
TLD55012ADBPREREFTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The TLD5501-2ADBPRE_REF dual channel voltage pre-regulator reference board is composed of two independent synchronous buck converters configured as constant voltage power supply.It can be set for a constant voltage output up to 5.0 V and a current up to 12 A per channel.This board can be also controlled via SPI by an Infineon μIO-stick and a specific GUI for PC.

Features

  • Current O/P:2x12A continuous(2x25A peak)
  • Fully controlled via SPI protocol
  • efficiency performances higher than 95%
  • Working temperature up to 85°C
  • Integrated EMI filter
  • Integrated reverse-polarity protection

Benefits

  • Easy to use
  • No need for filtering
  • Fully protected against reverse-polarity
  • Compact and versatile

Applications

Documents

Design resources

Developer community