SLE 78CLFX6280PH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature-25 °C to 85 °C
-
Applicationsgovernment identification
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsEMVCo, CC EAL6+ high
-
CPUDual 16-bit
-
Delivery Formscontactless module, dual-interface module, sawn wafer
-
InterfacesISO 18092 passive mode, ISO 14443 A/B, ISO 7816, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1)
-
Leading TechnologiesSOLID FLASH™, Mega Memory, Integrity Guard
-
NVM628 kByte
-
Product Descriptioncontactless security cryptocontroller with dual-interface
-
RAM12 kByte
-
Symmetric CryptographyAES up to 256-bit, DES, 3DES
-
Use CasesNational eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Outstanding digital security concept Integrity Guard
- SOLID FLASH™ memory
- Self-checking dual CPU
- Fully encrypted data path including encrypted calculation in the CPU.
- Certification to Common Criteria EAL 6+ (high)
- Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)