REF_62W_FLY_1700V_SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsIndustrial UPS, EV charger, Industrial SMPS, Solar inverter, Motor drives
-
Board TypeReference Board
-
FamilyCoolSiC™ MOSFET
-
Frequency80 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
Output Current (Sink)2 A
-
Pout62.5 W
-
Product NameREF_62W_FLY_1700V_SIC
-
QualificationIndustrial
-
Target ApplicationSolar String Inverter, Motor Control & Drives, EV Charger, Industrial SMPS, Industrial UPS
-
TopologySingle-ended Flyback
| Recommended | ||
|
OPN
|
REF62WFLY1700VSICTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | BLISTER TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Quasi-Resonant Mode Operation
- 1700 V CoolSiC™ MOSFET
- Current limit protection
- Over temperature protection
- Overload/open loop protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.