ApplicationsGeneral Purpose, Smart Sensors & Actuators
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyXMC1400 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Product NameXMC1400 Arduino
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
SensorsNone
-
Software SupportDAVE
-
Target ApplicationIndustrial
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC1400ARDUINOTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- XMC1400 (ARM® CortexTM -M0 based)
- Headers compatible with ArduinoTM shield
- Detachable SEGGER J-Link debugger
- Power supply compatible w/ Arduino™ Uno
- XTAL (20MHz) and RTC_XTAL(32768Hz)
- UART virtual COM port
- Micro USB connector
- Micro USB connector
Benefits
- Powerful Microcontroller
- ARDUINO UNO compatibility
- Flexibility
- CAN connectivity
- Debugger included
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.