Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Target ApplicationGesture Sensing, Proximity sensing, Vital detection, Presence, Collision Avoidance, Occupancy Sensing
| Recommended | ||
|
OPN
|
KITAURIX2GRADARTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon’s AURIX™ TC356 ADAS
- Change MMIC level parameters
- Capability to enable SPU and parameters
- Record feature in GUI
- Support through GUI like Range Doppler
- USB to UART bridge
- Ethernet Gigabit PHY
- Crystal 20 MHz (default)
- High Speed CAN Transceiver
- 7 Low Power Status LEDs
- 70mm x 70mm
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.