Active and preferred

KIT_A2G_TC357TA_3V3_TRB

Order Nr.:  KITA2GTC357TA3V3TRBTOBO1, Price: 449,- EUR

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC357TA_3V3_TRB
KIT_A2G_TC357TA_3V3_TRB

Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
OPN
KITA2GTC357TA3V3TRBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
With this 3V3 AURIX™ TC357TA ADAS evaluation board customers can easily connect through a dedicated Radar Interface and quickly start developing, evaluating and testing full radar applications. The TC357TA is mounted directly on the board A downloadable User Manual helps with the installation, use and configuration of the board and includes the schematics and the layout. ( see Documents section )

Features

  • Infineon’s AURIX™ TC357TA  in LFBGA-292 Package
  • FlexRay™ 1) Transceivers
  • High Speed CAN Transceivers (CAN-FD capable)
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • Access to all pins of controller
  • 100mm x 160mm (EURO-Board)
  • Infineon’s Multi Voltage Safety Micro Processor Supply TLF35584QV
  • Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
  • LED indicating safe state signal 2 from TLF35584
  • LED indicating /HDRST (ESR0) active state
  • LED indicating activ miniWiggler JDS
  • LED switched via DAS software
  • 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
  • 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
  • Infineon’s LIN-Transceiver TLE 7259-3GE
  • USB to UART bridge FT2232HL (FTDI)
  • Single Port Gigabit Ethernet PHY PEF7071 (LANTIQ)
  • 8 general purpose LEDs
  • 2K I 2C Serial Eeprom with EUI-48™ Node Identity (MICROCHIP)
  • Reset switch
  • Enable switch
  • Generic switch
  • 4-pin Dip switch

Applications

Documents

Design resources