EVAL_MTR_48V20A_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency99%
-
FamilyCoolGaN™
-
Go-wider-BoardYes
-
Input Voltage range13 V to 52 V
-
Input Voltage48 V
-
Output Current range0 A to 20 A
-
Output Current17 A
-
Switching Frequency max100 kHz
| Recommended | ||
|
OPN
|
EVALMTR48V20AGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MK
|
|
| Country of Diffusion (CoD) |
MK
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MK
|
| Country of Diffusion (CoD) |
MK
|
Features
- Optimized half-bridge layout
- Waveform connection
- DC voltage connection
- On-board temperature sensing
- Multiple PWM input options
Benefits
- High efficiency
- High power density
- Easily scalable design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.