Active and preferred

EVAL-ISSI30R12H

Coreless-transformer advanced solid-state isolator Evaluation Board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-ISSI30R12H
EVAL-ISSI30R12H
ea.

Product details

  • Applications
    Battery management systems, Power supplies, Power transmission & distribution, Programmable logic controller, Industrial automation, Robotics, Smart Building
  • Board Type
    Evaluation Board
  • Dimensions
    55x85mm
  • Family
    IGBT Discrete, iSSI, SSR, Gate Driver, CoolMOS™ MOSFET
  • Input Type
    AC/DC
  • Output Current min
    7 A
  • Output Voltage max
    320 V
  • Product Name
    EVAL-ISSI30R12H
  • Qualification
    Industrial
  • Sub Application
    Thermostat, Lighting, Heating Control
  • Supply Voltage
    3.3 V
  • Target Application
    Consumer, Industrial
OPN
EVALISSI30R12HTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The iSSI solid-state isolator evaluation board EVAL-iSSI30R12H features the coreless-transformer advanced solid-state isolator, iSSI30R12H.

Features

  • Features iSSI30R12H+IPT60T022S7 CoolMOS™
  • AC switch configuration
  • Ultra-fast overcurrent detection
  • Direct CoolMOS™ temperature measurement
  • Fast turn-on / Fast turn-off
  • Dynamic Miller clamping

Benefits

  • Fast iSSI Evaluation and Design

Documents

Design resources