Dec 03, 2025
Business & Financial Press
Dec 02, 2025
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
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
EVAL_3K3W_TP_PFC_CC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Dimensions208mm× 70mm× 40mm
-
Frequency65 kHz to 65 kHz
-
Input TypeAC
-
Output Current0 A to 8.2 A
-
Output Voltage300 V to 440 V
-
Pout3300 W
-
Product CategoryMicrocontroller, CoolMOS™
-
Product NameEVAL_3K3W_TP_PFC_CC
-
QualificationIndustrial
-
Supply Voltage176 V to 265 V
-
Target ApplicationTelecom, SMPS, Industrial Power, Charger, Power Supplies
-
TopologyTopology not found, Single Phase, PFC, Continuous Conduction Mode (CCM)
| Recommended | ||
|
OPN
|
EVAL3K3WTPPFCCCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High efficiency bridgeless totem pole PFC
- High power density with SMD devices
- Enabled by 600 V CoolMOS™ CFD7
- Hard commutation with CoolMOS™ CFD7 at fsw
- Digitally controlled with XMC1402
Benefits
- Efficiency close to 99 %
- Best in class price-performance ratio
- Compact form factor (92 W/in³)
- Low component count