EVAL-1ED3890MX12M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver, CoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Motor Power max100 W
-
Product NameEVAL-1ED3890MX12M
-
QualificationIndustrial
-
Target ApplicationDrives, UPS, EV Charger, Motor Control & Drives
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL1ED3890MX12MTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- I2C bus for parameter adjustment, state and fault feedback, ADC measurements and condition monitoring
- Adjust. Clamp/Clamp driver/ADC pin
- Two precise VCEsat detec. circuit
- Two-level turn-off (TLTO)
- Adjustable soft turn-off
- Adjustable hardware UVLO
- ADC measurem. of int. parameters
- 40 V max. output supply voltage
- ± 9 A typ. source & sink gate curr.
- High CMTI = 200 kV/µs
- Small space-saving DSO-16 package
- Gate driver safety certification
Benefits
- Enables fast design cycles due to low external component count and still offers adjustable DESAT with Soft-off functionality
- Best-in-class DESAT accuracy: perfect for all applications requiring reliable short-circuit protection (including SiC MOSFET and IGBT7)
- Enables predictive maintenance and rapid prototyping
- The precise threshold and timings, combined with UL 1577 and VDE 0884-11 certification enable superior application safety
- Perfect fit for all applications requiring a reliable DESAT protection, benefit from an active Miller clamp and prefer small PCB space requirements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.