- N-channel MOSFETs
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
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseGesture pad
-
CoreARM Cortex-M0
-
External memory1 Mb FRAM
-
FamilyPSOC™ 4200M Microcontroller
-
FeaturesRGB LED,One Switch
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-028-EPD,CY8CKIT-032
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsThree-Axis accelerometer,Temperature,Ambient light
-
Software SupportPSoC Creator
-
Target ApplicationIndustrial automation, Home entertainment, Wearables
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-044 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- PSOC™4200M device,128KB Flash,16KB SRAM
- Arduino compatible headers
- Raspberry compatible header
- CapSense Proximity header
- CapSense Gesture pad
- 3-Axis Accelerometer
- Ambient Lght Sensor
- PWM Temprature Sensor
- F-RAM
- Current Measurment Jumper
- RGB LED
- USB Connector
Benefits
- 32-bit, 48-MHz ARM Cortex-M0 CPU
- Low Power 1.71 to 5.5-V Device Operation
- 4xOPAMP, 2xCOMP, 12-BIT SAR ADC, 2xiDAC
- Programmable Digital: 4 UDB
- Capacitive Sensing
- Segment LCD drive
- Eight 16-bit TCPWM block
- 9 x DMA Channels
- CAN