Active and preferred
RoHS Compliant

CY3675-SOIC8A

Clock Socket Adapter

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY3675-SOIC8A
CY3675-SOIC8A

Product details

  • Board Type
    Evaluation Board
  • Family
    Clocks & Timing Solutions
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Industrial automation, Communication, Infotainment
OPN
CY3675-SOIC8A
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The CY3675-SOIC8A socket adapter plugs into the Infineon CyClockMaker clock programming kit (CY3675-CLKMAKER1) to configure Infineon programmable clock devices, including CY25402, CY25403, CY25422, CY25423, CY25482, and CY25483, enabling quick and easy configuration through a PC’s USB port. However, please note that a compatible socket adapter must be purchased separately as this kit alone cannot program a clock device.

Applications

Documents

Design resources