Infineon safety
Enhancing Safety with AURIX™ Microcontrollers
-
On this page
Browse by category
Partner safety offerings
Enhancing Safety with AURIX™ Microcontrollers
About
To request a free 3-month Evaluation license or if your company already has an existing project, for TC2xx/ TC3xx/ TC4x Safety Software, click here.
NOTE: Users need to register in myInfineon portal to request a license (Click ‘myInfineon’ and ‘Register for myInfineon’ at top right of the Web page)
- Set of SW tests to support applications with functional safety requirements including “Software-Based Self Test” (SBST) for the CPU core
- Support of system integration with application-dependent tests
- Handling of internal and external watchdogs (SafeWDG)
SBST for non LS CPU – supporting ASIL-B
- The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals. The SBST detects Permanent Random Hardware Faults in the fetch unit and pipelines of non-lockstep CPU cores with a diagnostic coverage level of 90%.
- Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster applications
- The SPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM and is similar in concept to the CPU SBST described above.
- Set of SW tests to support top level safety requirements
- Handling of external watchdog and PMIC (Power Management IC)
Key Features:
- Coverage of AURIX™ TC4x Top Level Safety REQs (TLSRs) & External Safety Measures
- Enable safety operation of the chip (startup & runtime)
- Enablement of TLF4x PMIC
Target Applications & HW Products:
- Any AURIX™ TC4x application that is addressing safety related use cases
System/ Application Infrastructure
Key Facts / Important to Know :
- SW targeted to be ASIL-D
- ISO 26262:2018 compliance
- ISO 21434 compliance in evaluation
- ASPICE v3.1 L3 compliant development process
Feature Highlights:
- Safety test library: safety tests + watchdog handling
- Test handler: mapping tests to different cores, gather test results
- Test library:
- SMU core alive alarm test, ESM(s) supported
- Volatile memory test verifies SRAM, ECC, EDC in addition to alarm path test
- Logic build-in-self-test: configuration, trigger and result handling, alarm path test
- Voltage Monitoring: test config, result handling, ESM(s) supported
- Temperature Monitoring: Die temperature test
- Bus, Clock, NVM, WTU, XSPI monitor: Alarm path test
- WatchDog handling
- Ready-to-use handling of external watch dog
- Enablement and driver of TLF4x PMIC Scalable & flexible power supply solution for TC4x
To request a free 3-month Evaluation license or if your company already has an existing project, for TC2xx/ TC3xx/ TC4x Safety Software, click here.
NOTE: Users need to register in myInfineon portal to request a license (Click ‘myInfineon’ and ‘Register for myInfineon’ at top right of the Web page)
- Set of SW tests to support applications with functional safety requirements including “Software-Based Self Test” (SBST) for the CPU core
- Support of system integration with application-dependent tests
- Handling of internal and external watchdogs (SafeWDG)
SBST for non LS CPU – supporting ASIL-B
- The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals. The SBST detects Permanent Random Hardware Faults in the fetch unit and pipelines of non-lockstep CPU cores with a diagnostic coverage level of 90%.
- Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster applications
- The SPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM and is similar in concept to the CPU SBST described above.
- Set of SW tests to support top level safety requirements
- Handling of external watchdog and PMIC (Power Management IC)
Key Features:
- Coverage of AURIX™ TC4x Top Level Safety REQs (TLSRs) & External Safety Measures
- Enable safety operation of the chip (startup & runtime)
- Enablement of TLF4x PMIC
Target Applications & HW Products:
- Any AURIX™ TC4x application that is addressing safety related use cases
System/ Application Infrastructure
Key Facts / Important to Know :
- SW targeted to be ASIL-D
- ISO 26262:2018 compliance
- ISO 21434 compliance in evaluation
- ASPICE v3.1 L3 compliant development process
Feature Highlights:
- Safety test library: safety tests + watchdog handling
- Test handler: mapping tests to different cores, gather test results
- Test library:
- SMU core alive alarm test, ESM(s) supported
- Volatile memory test verifies SRAM, ECC, EDC in addition to alarm path test
- Logic build-in-self-test: configuration, trigger and result handling, alarm path test
- Voltage Monitoring: test config, result handling, ESM(s) supported
- Temperature Monitoring: Die temperature test
- Bus, Clock, NVM, WTU, XSPI monitor: Alarm path test
- WatchDog handling
- Ready-to-use handling of external watch dog
- Enablement and driver of TLF4x PMIC Scalable & flexible power supply solution for TC4x